This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ND NTech Villa Fixed frame

Unique ref.: NORDAN-TL-PL
Brand: NorDan
Product family: NorDan
Product group: NTech Villa
Date of publishing: 2021-03-04
Edition number: 1
Type: Object (single object)
Download (10)

NorDan NTech – Fixed light – TL 

Enjoy a multitude of options with a fixed light window.  Choose from a variety of shapes, and adapt them to your needs. Fixed light windows allow extensive use of large glass areas and particular architectural styles. Personal safety, escape routes and the possibility of washing must always be considered before choosing a fixed light window. This window is also available as a smart solution for inside the building to create additional screening options or designs. 

Product features
Energy saving U-value: 0.7 to 1.2 W/m2K
Cleaning – Only from the outside
Entry sound reduction – Rw 37dB Rw+Ctr 32dB
Fire resistance availability – EI30/EI60 certified
Watertightness – Class 9A, EN 12208
Passive availability – Yes

Technical specification
Glass – 6-16G-ES4 (double)/4ES-16G-4-16G-ES4 (triple)
Exterior material – Timber / Aluminium clad timber
Interior material – Timber
Child safety – Yes, as standard
Escape route – No
Ventilation – No
Burglar resistance – Yes, Secured by Design accredited
Timber protection – Yes, vacuum impregnated
Ironmongery – No

Limit value
Frame width –  92mm or 105mm (Timber), 100mm or 113mm (Timber/Alu)
Width – Min. 188mm – Max. 4488mm. 
Height – Min. 188mm – Max. 4488mm. 
Width + Height – Max. 6000mm.
Sash weight – Max. 300kg. 


Material main: Wood
Material secondary: Aluminium
Designed in: Norway
Manufactured in: Poland

BIMobject Category: Windows - Fixed Frames
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: JL10
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
NBS Reference Code: 59-97
NBS Reference Description: Windows
CSI MasterFormat 2014 Code: 08 50 00
CSI MasterFormat 2014 Title: Windows
OmniClass Number: 23-17 13 00
OmniClass Title: Windows
CSI UniFormat II Code: B2020
CSI UniFormat II Title: Exterior Windows
This product is available in:
Europe
  • Ireland
  • Poland
  • United Kingdom

BIMobject®