Publish your products
Flanged 30 Degree Pressed Bend, FLI

Flanged 30 Degree Pressed Bend, FLI

Nordfab FB Ducting features a flat edge on the connecting ends. This FB 30° Pressed Bend is connected to other duct components using the FLI type flanges retained by the flat edge on each end. The loose flanges allow rotation for ease of installation.

FB Bends are also available in 90°, 60°, 45°, and 15° angles.

- Galvanised steel construction with steel thickness 0,9 mm
- Radius = 1.5 x D
- Available in sizes Ø 80-315 mm, see article numbers below

The FB Duct System is used in dust collection / process ventilation systems in a wide variety of industries.

ORDER EXAMPLE:
Bend Pressed Galv 0,9mm 160FLI 30Deg R=1,5

Specification
  • ø A (mm)Angle degreeCenter line radiusMaterialT mmWeight(kg)Item No.
    80301.5Galv0,9mm0,958210002497‍
    100301.5Galv0,9mm1,058210002502‍
    120301.5Galv0,9mm1,168210002507‍
    125301.5Galv0,9mm1,108210002512‍
    140301.5Galv0,9mm0,948210002517‍
    150301.5Galv0,9mm1,278210002522‍
    160301.5Galv0,9mm1,258210002527‍
    180301.5Galv0,9mm1,598210002532‍
    200301.5Galv0,9mm2,708210002537‍
    225301.5Galv0,9mm3,318210002542‍
    250301.5Galv0,9mm3,548210002547‍
    300301.5Galv0,9mm4,008210002552‍
    315301.5Galv0,9mm4,868210002557‍
Technical specification
  • Unique ref.en-30deg-fb-pressed-bend-flanged-ends
  • Product familyFB Ducting
  • Product groupBends
  • TypeObject (single object)
  • Date of publishing2024-06-30
  • Edition number1
Related
  • Material mainGalvanized steel
  • Designed inDenmark
  • Manufactured inDenmark
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

Europe Asia Africa Oceania
Åland Islands
Bahrain
Algeria
American Samoa
Albania
Bangladesh
Angola
Australia
Andorra
Bhutan
Benin
Cook Islands
Austria
British Indian Ocean Territory
Botswana
Federated States of Micronesia
Belgium
Brunei
Burkina Faso
Fiji
Bulgaria
Cambodia
Cameroon
French Polynesia
Croatia
China
Cape Verde
Guam
Cyprus
Christmas Island
Chad
Kiribati
Czech Republic
Cocos (Keeling) Islands
Comoros
Marshall Islands
Denmark
Hong Kong
Côte d'Ivoire
Nauru
Estonia
India
Djibouti
New Caledonia
Faroe Islands
Indonesia
Egypt
New Zealand
Finland
Israel
Equatorial Guinea
Niue
France
Japan
Eswatini
Norfolk Island
Germany
Jordan
Ethiopia
Northern Mariana Islands
Gibraltar
Kuwait
Gabon
Palau
Greece
Laos
Ghana
Papua New Guinea
Guernsey
Macau
Guinea
Pitcairn Islands
Hungary
Malaysia
Guinea-Bissau
Samoa
Iceland
Maldives
Kenya
Solomon Islands
Ireland
Mongolia
Lesotho
Timor-Leste
Isle of Man
Nepal
Madagascar
Tokelau
Italy
Oman
Malawi
Tonga
Jersey
Pakistan
Mali
Tuvalu
Latvia
Palestine
Mauritania
United States Minor Outlying Islands
Liechtenstein
Philippines
Mauritius
Vanuatu
Lithuania
Qatar
Mayotte
Wallis and Futuna
Luxembourg
Saudi Arabia
Morocco
Malta
Singapore
Mozambique
Moldova
South Korea
Namibia
Monaco
Sri Lanka
Niger
Montenegro
Taiwan
Nigeria
Netherlands
Thailand
Reunion
Norway
Türkiye
Rwanda
Poland
United Arab Emirates
Saint Helena
Portugal
Vietnam
São Tomé and Príncipe
Romania
Senegal
San Marino
Seychelles
Slovakia
Sierra Leone
Slovenia
South Africa
Spain
Tanzania
Svalbard and Jan Mayen
The Gambia
Sweden
Togo
Switzerland
Tunisia
Ukraine
Uganda
United Kingdom
Western Sahara
Vatican City
Zambia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit