Publish your products
High Vacuum Pipe

High Vacuum Pipe

Used as main pipes in Nordfab High Vacuum Pipe System.

The term ‘high vacuum’ refers to the high vacuum and low airflow used to catch, transport and filter fumes, dust and other particles.

Our solutions include:
• Extraction of fumes from welding torches
• Extraction of grinding dust directly from the handheld grinding machine thanks to our range of manifolds that matches most hand-held machines on the market
• Cleaning of floors and machines etc. with our wide choice of accessories
• Transport of large volumes of material which may be both heavy and abrasive

Galvanised steel, 304SS, or 316L construction

ORDER EXAMPLE:
Pipe HV Galv 1,2mm 102RO L=6m

Specification
  • ø A (mm)L mmMaterialT mmWeight(kg)Item No.
    503000Galv1,2mm5,5040130440‍
    506000Galv1,2mm8,6640130450‍
    633000Galv1,2mm5,4940130420‍
    636000Galv1,2mm10,9740130430‍
    763000Galv1,2mm5,5540130400‍
    766000Galv1,2mm11,1040130410‍
    1023000Galv1,2mm7,3240130380‍
    1026000Galv1,2mm17,5440130390‍
    1273000Galv1,5mm9,3240130360‍
    1276000Galv1,5mm27,9640130361‍
    1523000Galv1,5mm11,0240130340‍
    1526000Galv1,5mm32,9640130350‍
    2033000Galv1,5mm22,0040130320‍
    2036000Galv1,5mm44,0640130330‍
    503000304SS1,2mm5,508210005128‍
    506000304SS1,2mm10,908210005129‍
    633000304SS1,2mm5,508210005130‍
    636000304SS1,2mm11,028210005131‍
    763000304SS1,2mm5,608210005132‍
    766000304SS1,2mm11,108210005133‍
    1023000304SS1,5mm8,808210005134‍
    1026000304SS1,5mm17,508210005135‍
    1273000304SS1,5mm9,308210005136‍
    1276000304SS1,5mm18,608210005137‍
    503000316SS1,2mm5,78210005000‍
    506000316SS1,2mm11,48210005001‍
    633000316SS1,6mm7,58210005002‍
    636000316SS1,6mm158210005003‍
    763000316SS1,6mm98210005004‍
    766000316SS1,6mm188210005005‍
    1023000316SS2mm158210005006‍
    1026000316SS2mm308210005007‍
    1273000316SS2mm198210005008‍
    1276000316SS2mm38,18210005009‍
    1543000316SS2mm22,58210005010‍
    1546000316SS2mm458210005011‍
Technical specification
  • Unique ref.en-hv-pipe
  • Product familyHigh Vacuum
  • Product groupDuct & Clips
  • TypeObject (single object)
  • Date of publishing2024-07-30
  • Edition number1
Related
  • Material mainGalvanized steel
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

Europe Asia Africa Oceania
Åland Islands
Bahrain
Algeria
American Samoa
Albania
Bangladesh
Angola
Australia
Andorra
Bhutan
Benin
Cook Islands
Austria
British Indian Ocean Territory
Botswana
Federated States of Micronesia
Belgium
Brunei
Burkina Faso
Fiji
Bulgaria
Cambodia
Cameroon
French Polynesia
Croatia
China
Cape Verde
Guam
Cyprus
Christmas Island
Chad
Kiribati
Czech Republic
Cocos (Keeling) Islands
Comoros
Marshall Islands
Denmark
Hong Kong
Côte d'Ivoire
Nauru
Estonia
India
Djibouti
New Caledonia
Faroe Islands
Indonesia
Egypt
New Zealand
Finland
Israel
Equatorial Guinea
Niue
France
Japan
Eswatini
Norfolk Island
Germany
Jordan
Ethiopia
Northern Mariana Islands
Gibraltar
Kuwait
Gabon
Palau
Greece
Laos
Ghana
Papua New Guinea
Guernsey
Macau
Guinea
Pitcairn Islands
Hungary
Malaysia
Guinea-Bissau
Samoa
Iceland
Maldives
Kenya
Solomon Islands
Ireland
Mongolia
Lesotho
Timor-Leste
Isle of Man
Nepal
Madagascar
Tokelau
Italy
Oman
Malawi
Tonga
Jersey
Pakistan
Mali
Tuvalu
Latvia
Palestine
Mauritania
United States Minor Outlying Islands
Liechtenstein
Philippines
Mauritius
Vanuatu
Lithuania
Qatar
Mayotte
Wallis and Futuna
Luxembourg
Saudi Arabia
Morocco
Malta
Singapore
Mozambique
Moldova
South Korea
Namibia
Monaco
Sri Lanka
Niger
Montenegro
Taiwan
Nigeria
Netherlands
Thailand
Reunion
Norway
Türkiye
Rwanda
Poland
United Arab Emirates
Saint Helena
Portugal
Vietnam
São Tomé and Príncipe
Romania
Senegal
San Marino
Seychelles
Slovakia
Sierra Leone
Slovenia
South Africa
Spain
Tanzania
Svalbard and Jan Mayen
The Gambia
Sweden
Togo
Switzerland
Tunisia
Ukraine
Uganda
United Kingdom
Western Sahara
Vatican City
Zambia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit