Publish your products
Kaito Pro 40 LED ceiling light
Kaito Pro 40 LED ceiling light
Kaito Pro 40 LED ceiling light
    Nordlux
    Archived

    Kaito Pro 40 LED ceiling light

    3.8 out of 5 stars3.8(5 reviews)

    With Alba Pro, Bønnelycke MDD has created a ceiling fixture that breaks with tradition. A ceiling fixture where design and innovation merge into something greater. The shape stands out as sharp, modern and as a uniform, luminous surface. The functional kip joint, made from brass, adds an elegant superiority to the design. Fixed 24W LED panel. 

    Technical specification
    • Unique ref.Kaito_Pro_40
    • Product familyLighting
    • Product group Ceiling
    • TypeAssembly (multiple objects)
    • Date of publishing2019-09-11
    • Edition number1
    • Width (mm)385
    Related
    • Material mainAluminum
    • Material secondaryAcrylic
    • Designed inDenmark
    • Manufactured inChina
    • Weight Net (Kg)2.44
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodePr_70_70_48_46
    • Uniclass 2015 DescriptionLight-emitting diode (LED) luminaires
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit