Publish your products
SE C120 dB+ 1+1U/1U+1 M45, Fire resistance EI 90, Sound reduction R'w 53
SE C120 dB+ 1+1U/1U+1 M45, Fire resistance EI 90, Sound reduction R'w 53
SE C120 dB+ 1+1U/1U+1 M45, Fire resistance EI 90, Sound reduction R'w 53
SE C120 dB+ 1+1U/1U+1 M45, Fire resistance EI 90, Sound reduction R'w 53
    Norgips
    Archived

    SE C120 dB+ 1+1U/1U+1 M45, Fire resistance EI 90, Sound reduction R'w 53

    With Norgips drywall on steel frame profiles, all requirements of lightweight, non-load bearing walls can be achieved. The Db+ wall system is tested both theoretically and practically, and subject to a variety of wall types with well-documented properties. This makes it easy to choose the type of wall that is needed for all types of aplications. The feature set, combined with quick and easy installation, has made Norgips wall system popular, and with a wide range of applications. The system is also suitable for renovation work. Moreover, it can be used for special designs like curved walls, x-ray shielding, burglary etc.
    Technical specification
    • Unique ref.SE-C120-dB-1-1U-1U-1-M45-NO
    • Product familyWalls
    • Product groupW112
    • TypeObject (single object)
    • Date of publishing2018-06-08
    • Edition number1
    • Depth (mm)175
    Related
    • Material mainGypsum
    • Material secondarySteel
    • Designed inNorway
    • Manufactured inNorway
    Classification
    • BIMobject CategoryWalls - Partitions
    • IFC classificationWall
    • UNSPSC nameWallboard
    • UNSPSC code30161501
    • Uniclass 2015 CodeEF_25_10
    • Uniclass 2015 DescriptionWalls
    • CSI MasterFormat 2014 Code09 29 00
    • CSI MasterFormat 2014 TitleGypsum Board
    • OmniClass Number23-13 13 11 19
    • OmniClass TitleGypsum
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit