Publish your products
Cavere Chrome Suspendable lift-up support vario, suspendable, with E-Button, L = 600, with base plate NOC and NC
Cavere Chrome Suspendable lift-up support vario, suspendable, with E-Button, L = 600, with base plate NOC and NC
Cavere Chrome Suspendable lift-up support vario, suspendable, with E-Button, L = 600, with base plate NOC and NC
Cavere Chrome Suspendable lift-up support vario, suspendable, with E-Button, L = 600, with base plate NOC and NC
    Normbau
    Archived

    Cavere Chrome Suspendable lift-up support vario, suspendable, with E-Button, L = 600, with base plate NOC and NC

    Lift up support rail with base plate vario, E-Button: NOC and NC, WC and call length 600mm, made of aluminium, chrome finish grip profile, scratchproof antibacterial powder-coated brackets, available in: chrome/white (392) and chrome/anthracite (395), with trigonometric contour for ergonomic support and grip, space-saving, centrically aligned mounting, left or right hand application, with durable maintenance-free, friction bearings, foldable upwards and downwards with brake, with adjustable brake, easy installation due to connecting to base plate, base plate, made of stainless concealed screw fixing, can be fitted with paper roll holder 7449 110, according to German standard DIN 18040 1-2. Maximum loading permitted: 100 kgs. Maximum loading permitted:100 kg. General description: Button 32 mm dia, with symbol: colour blue for toilet flush, colour red for option call, colour black for a free definable option (neutral). Four lead 0,25mm2 helix cable suitable for up to 24V D.C., A max. of two E-Buttons can be mounted on a lift-up support rail vario, suspendable. E-Buttons with function »closer« are mostly used for toilet flush, they can also be equipped with another free definable option. E-Buttons with function »opener« are mostly used for call systems. The fixing set should be ordered separately to suit the type of wall.
    Technical specification
    • Unique ref.9447765
    • Product familyCavere Care
    • Product groupCavere Chrome
    • TypeObject (single object)
    • Date of publishing2019-01-02
    • Edition number1
    • Height (mm)220
    • Width (mm)600
    • Depth (mm)100
    Related
    • Material mainAluminum
    • Material secondaryChrome
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-25 45 11 25 15
    • OmniClass TitlePhysically Challenged Toilet Grab Bars
    • CSI UniFormat II CodeE
    • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit