Publish your products
Docking Zone Shelter
Docking Zone Shelter
Docking Zone Shelter
    NORSUD

    Docking Zone Shelter

    4.8 out of 5 stars4.8(5 reviews)
    This solution has been specially designed to meet the specific requirements of logistics professionals. It limits civil engineering costs, frees up additional storage areas inside buildings and greatly improves insulation during loading and unloading operations. The refuge area dock is made up of a sealing airlock, a 1000 mm telescopic lip leveler and a framework allowing the creation of a quay without civil engineering. It constitutes a buffer zone between the building and the truck, making it possible to save energy and protect the goods from bad weather while ensuring working comfort for your staff.
    Specification
    • Space saving - Modular - ED 6059 compliant Options: - Low galvanized structure - Truck immobilizer system - Possibility of LOA.
    Technical specification
    • Unique ref.dock-zone-refuge
    • Product familyDock equipment, équipements de quai, dock de transbordement
    • Product groupDock shelters, dock zone refuge
    • TypeObject (single object)
    • Date of publishing2020-04-14
    • Edition number1
    • Height (mm)3700
    • Width (mm)3400
    • Depth (mm)3000
    Related
    • Material mainSteel
    • Material secondaryAluminum
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryLoading Equipment - Dock shelters
    • IFC classificationObject
    • Uniclass 2015 CodePr_80_77_23
    • Uniclass 2015 DescriptionDock shelters
    • CSI MasterFormat 2014 Code11 13 16.23
    • CSI MasterFormat 2014 TitleLoading Dock Shelters
    • OmniClass Number23-23 23 21
    • OmniClass TitleLoading Dock Shelters
    • CSI UniFormat II CodeE1030
    • CSI UniFormat II TitleVehicular Equipment

    Region availability

    Europe
    France
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit