We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ME Series - Evaporative Cooler and Humidifier

Unique ref.: nortec-me
Brand: Nortec®
Product family: Adiabatic Humidifiers
Product group: Evaporative Media
Date of publishing: 2015-11-26
Edition number: 1
Type: Object (single object)
Download (23)
The Nortec ME humidifier provides low energy humidity control and evaporative cooling to an air handling unit or duct.

Its innovative and patented features position it firmly as the World’s leading evaporative humidifier.

A single unit can provide up to 2204 lbs/hr (1,000kg/hr) of humidification and 630kW of evaporative cooling to an air stream while operating on less than 0.3kW of electricity. As well as being economic to run the Nortec ME is also easy to operate with an advanced touch screen control panel, simple to maintain with industry leading service features and employs the latest in hygiene technology.

A patented self-contained hydraulic unit that supplies water to the top of the evaporative module can be located either inside or outside the duct. Exterior mounting enables the majority of service work to be carried out without having to shut down and enter the air handling unit.

The Nortec ME incorporates up to five low energy 32W pumps rather than single large pump. This allows proportional energy consumption to system output and provides up to five-stage control as standard. Features and benefits
  • High humidification & cooling duties from a single unit
  • Very low energy consumption
  • Instant evaporation requiring very short section length
  • In-duct or externally mounted hydraulic unit
  • Up to five stage control as standard
  • Advanced touch screen control panel


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: HVAC - Other
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

HVAC - Other

Name Value
Power Consumption < 278 W (5 stages, no options fitted)

Nortec®

Properties

Name Value
Control signals 0-5 VDC<br/>1-5 VDC<br/>0-10 VDC<br/>2-10 VDC<br/>0-16 VDC<br/>3.2-16 VDC<br/>0-20 mA<br/>4-20 mA<br/>On/Off (via volt-free contact)
Supply voltage control unit 100...240 VAC/50...60 Hz<br/>24 Vdc/50...60 Hz
Admissible operating air temperature 10-60 °C (50-140 °F)
Admissible ambient temperature - optional control unit 1-40 °C (33.8-104 °F)
Admissible water supply pressure 2-5 bar (29-72.5 psi)
Maximum admissible matrix face velocity 3.5 m/s (689 fpm)<br/>4.5 m/s (886 fpm) with droplet separator
Admissible water temperature 5-20 °C (41-68 °F)
Conformity CE marking
Control accuracy Control accuracy depends on air conditions, control distance, water quality and on the number of On/Off cycles
Fire classification of evaporative media Glass fibre media: A2-S2,-D0 (UL 900)<br/>Polyester media: DIN EN 53438 Class F1 (UL 900)
Degree of protection of optional control unit IP21
Degree of protection of optional valves IP42
Admissible ambient humidity - optional control unit max. 75 %rh
Water Quality Tap water, softened or fully demineralised water with a max. of 100 cfu/ml
Water drain - outside diameter ø 54 mm (2.125") - Tank /<br/>ø 28 mm (1.125") - Hydraulic module
Water supply ø15mm (0.625") compression fitting

All BIM objects are real products from real manufacturers confirmed and approved