Publish your products
NFS2-3030 Intelligent Fire Alarm Panel
Archived

NFS2-3030 Intelligent Fire Alarm Panel

The NFS2-3030 is an intelligent Fire Alarm Control Panel designed for medium- to large-scale facilities. Fire emergency detection and evacuation are extremely critical to life safety, and the NFS2-3030 is ideally suited for these applications.
The NFS2-3030 is part of the ONYX® Series of products from NOTIFIER.
The NFS2-3030 is ideal for virtually any application because it features a modular design that is configured per project requirements. With one to ten Signaling Line Circuits (SLCs), the NFS2-3030 supports up to 3,180 intelligent addressable devices.
Information is critical to fire evacuation personnel, and the NFS2-3030’s large 640-character Liquid Crystal Display (LCD) presents vital information to operators concerning a fire situation, fire progression, and evacuation details.
A host of other options are available, including single- or multichannel voice; firefighters telephone; LED, LCD, or PCbased graphic annunciators; fire or integration networking; advanced detection products for challenging environments, and many additional options.
Features
• Listed to UL Standard 864, 9th edition.
• One to ten isolated intelligent Signaling Line Circuits (SLC) Style 4, 6 or 7.
• Up to 159 detectors and 159 modules per SLC, 318 devices per loop/3,180 per FACP or network node. Detectors can be any mix of ion, photo, laser photo, thermal, or multi-sensor detectors; modules can be addressable pull stations, normally open contact devices, two-wire smoke, notification, or relay modules.
• Large 640-character LCD backlit display (16 lines x 40 characters) or display-less (a node on a network).
• Network options:
– High-speed network for up to 200 nodes (NFS2-3030, NFS2-640, NFS-320(C), NCA-2, DVC, ONYXWorks, NCS, NFS-3030, NFS-640, and NCA).
– Standard network for up to 103 nodes (NFS2-3030, NFS2-640, NFS-320(C), NCA-2, DVC, ONYXWorks, NCS, NFS-3030, NFS-640, NCA, AFP-200, AFP-300/400, AFP-1010, and AM2020). Up to 54 nodes when DVC is used in network paging.
• Built-in Alarm, Trouble, Security, and Supervisory relays.
• VeriFire® Tools online/offline program option.
• Application code is saved in Flash memory.
• With built-in Degraded Mode operation, the system is capable of general alarm if a fire alarm condition is present even if the CPU fails.
• Weekly Occupancy Schedules allow changing sensitivity by time of day and day of week.
• EIA-485 annunciators, including custom graphics.
• History file with 4000-event capacity in nonvolatile memory, plus separate 1000-event alarm-only file.
• Advanced history filters allow sorting by event, time, date, or address.
• Alarm Verification selection per point, with tally.
• Autoprogramming and Walk Test reports.
• Optional universal 2,040-point DACT.
• Positive Alarm Sequence (PAS) Presignal.
• Silence Inhibit and Auto Silence timer options.
• Field-programmable on panel or on PC, with VeriFire Tools program, also check, compare.
• Non-alarm points for lower priority functions.
• Remote ACK/Signal Silence/System Reset/Drill via monitor modules.
• Up to 1000 powerful Boolean logic equations.
• Supports SCS Series smoke control system in both HVAC or FSCS modes.
• FM6320 approved Gas Detection System with FMM-4-20 module and any FM listed gas detector.
• EIA-232 printer port.
• EIA-485 annunciator port.
Technical specification
  • Unique ref.nst42535
  • Product familyAlarm Panels
  • Product groupONXY
  • TypeObject (single object)
  • Date of publishing2013-11-23
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Communication
  • Uniclass 2015 CodePr_75_75_30_29
  • Uniclass 2015 DescriptionFire alarm panels
  • OmniClass Number23-29 31 13
  • OmniClass TitleFire Alarm Control Panels
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit