Publish your products
Stainless Steel End Wall Guard
Nystrom
Archived

Stainless Steel End Wall Guard

Stainless steel end wall guards offer a tough yet beautiful look to your building. A highly configurable product guarantees your needs will be met. Available in type #430 or #304 stainless steel with a variety of patterns which are sure to enrich the quality and look of your building.

Features
  • #4 Satin Finish or 11 Embossed Patterns
  • Stainless steel or aluminum
  • Surface mount or recessed
Specification
  • Model: CGS-EW/CGT-EW/CGA-EW Material: Type 304, 316 or 430 Stainless Steel or 14 gage Aluminum Finish: #4 Satin or Embossed Pattern Mounting: Surface Mounted or Recessed Mounting Method: Mechanical or Adhesive Size: 4-7/8 inches or 5-1/2 inches Length: 4 or 8 Linear Feet Corner Angle: 90° Warranty: 5 Years
Technical specification
  • Unique ref.nystrom-130
  • TypeObject (single object)
  • Date of publishing2016-12-23
  • Edition number1
Related
  • Material mainStainless steel
  • Material secondaryAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Other
  • CSI MasterFormat 2014 Code10 26 13
  • CSI MasterFormat 2014 TitleCorner Guards
  • OmniClass Number23-17 25 15 13
  • OmniClass TitleCorner Guards
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit