Publish your products
OFM ESS-1012 Essentials Collection 2-Drawer Solid Panel Office Desk
OFM ESS-1012 Essentials Collection 2-Drawer Solid Panel Office Desk
OFM ESS-1012 Essentials Collection 2-Drawer Solid Panel Office Desk
    OFM

    OFM ESS-1012 Essentials Collection 2-Drawer Solid Panel Office Desk

    OFM ESS-1012 Essentials Collection 2-Drawer Solid Panel Office Desk.

    The Essentials by OFM collection is where quality meets value. The ESS-1012 desk features a clean, modern design and realistic wood-grain look with subtle texture. The two wide drawers are perfect for storing office supplies, paperwork and more. An ample 19 5/8" x 43 7/8" desk surface gives you plenty of room to work, study or create. Solid panel legs include a stabilizing modesty panel in the rear and leveling feet on all corners for a stable work surface. Easy to assemble, the ESS-1012's sleek design and competitive price point makes it a perfect addition to any home, office, dorm or school. Desk measures 30" high and has a 200lb weight capacity. Coordinating 3-drawer mobile pedestal also available (sold separately or as a set with the ESS-1012). Backed by the Essentials by OFM Lifetime Limited Warranty.

    MODERN DESK: This home office desk has a clean, modern design that fits well with any environment while maximizing under-desk space.
    STORAGE: This computer desk has two wide drawers perfect for storing office supplies, paperwork and more.
    DURABLE: This work desk has solid panel legs, a stabilizing modesty panel in the rear, and leveling feet on all corners for a stable 3/4" thick work surface.
    SPACIOUS: With an ample 19 5/8" x 43 7/8" desk surface, this workstation gives you plenty of room for your laptop, desktop computer, monitor and more.
    WOOD GRAIN: The desk surface has a realistic wood-grain look and subtle texture to make it a stylish addition to any work space. 

    As Featured on Amazon.com

    Specification
    • Interior Leg Space: 18.125" x 41.75"
      Overall Depth: 19.75"
      Overall Height: 30"
      Overall Width: 44"
      Carton Size: 7" H x 25" W x 49" L
      Carton Cube: 4.962384
      Ship Weight: 79
      LTL Class: 70
      LTL NMFC Code: 81170-03
      Harmonized Tariff Code: 9403.40.9080
      Ground Shippable: Yes

    Technical specification
    • Unique ref.OFM-ESS-1012-Essentials-Collection-2-Drawer-Solid-Panel-Office-Desk
    • Product familyFurniture
    • Product groupDesks
    • TypeDocumentation (info)
    • Date of publishing2019-01-28
    • Edition number1
    • Height (inches)30
    • Width (inches)44
    • Depth (inches)19.75
    Related
    • Material mainParticleboard
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitleOffice Furniture
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit