Publish your products
EMA K3 Armchair
EMA K3 Armchair
EMA K3 Armchair
EMA K3 Armchair
EMA K3 Armchair
EMA K3 Armchair
EMA K3 Armchair
EMA K3 Armchair
    Ohlson

    EMA K3 Armchair

    A fully upholstered armchair. With its thicker seat for extra comfort, it is perfect for auditoriums, conference, and meeting rooms. The thinner padding on the back gives the chair a sleeker appearance while providing a comfortable feel.

    Choose from fabrics, faux leather, and leather from all our Scandinavian suppliers. This way, you can vary the upholstery and create a variety of different expressions, as well as for the finish of the frame. This model can be obtained with extra seat height.

    The armchair is easy to stack, it can be hung on armrests, and you have the opportunity to customize the chair completely according to purpose and needs. Choose the armchair with wheels for a more flexible environment or add a writing tablet to use the chair in a larger lecture hall/auditorium. The armrests come with black leather as standard.

    Specification
    • SEAT HEIGHT: 46 cm

      WIDTH: 55 cm

      DEPTH: 54 cm

      HEIGHT: 88 cm

      ACCESSORIES:

      Felt pads

      Wheel/set

      Coupling fittings

      Seat height 50 cm

      FRAME:

      Silver-gray-white and black lacquer are standard 

      Additions:

      • Optional RAL
      • ChromePADDINGBackrest 20 mm / Seat 40 mmFire-retardant polyether
    Technical specification
    • Unique ref.EMA-K3
    • Product familyEMA
    • Product groupArmchair
    • TypeObject (single object)
    • Date of publishing2024-09-11
    • Edition number1
    • Height (mm)880
    • Width (mm)550
    • Depth (mm)540
    Related
    • Material mainFabric
    • Material secondaryMetal
    Classification
    • BIMobject CategoryFurniture - Armchairs
    • IFC classificationFurniture

    Region availability

    Europe
    Denmark
    Finland
    Iceland
    Norway
    Sweden