Publish your products
BEAM Beamsofa
BEAM Beamsofa
BEAM Beamsofa
BEAM Beamsofa
BEAM Beamsofa
BEAM Beamsofa
BEAM Beamsofa
BEAM Beamsofa
BEAM Beamsofa
BEAM Beamsofa
    Ohlson

    BEAM Beamsofa

    Beam sofa ideal for waiting rooms and receptions with a multitude of well-thought-out features. Can be built as straight, L-shaped, or U-shaped sofa where tables can be placed between seats, as ends, or as corner tables. Available with extra seat height which can be mixed advantageously in one and the same section or as a separate sofa, and also with three different widths on the seat elements adapted for standard, XL, and adult with children. Thanks to support legs, the sofa can be built infinitely long. Steel parts are available as standard in silver-white and black lacquer as well as optional RAL powder coating to, for example, match selected upholstery.

    The weight of the beam furniture makes it stand firmly and stably on its own without needing to be anchored to the floor, but of course, it's possible, and the length of the rear legs prevents the backrest from rubbing/hitting against the wall. The distance between the seat and back creates a dirt gap that makes the seat "self-cleaning" every time someone sits, and loose dirt ends up on the floor. The generous air gap between the seat elements leaves a sufficient distance to the person next to you, and it also enables you to complement with armrests at a later date, without rebuilding the entire sofa. Lean back and feel the comfortable flex in the back.

    Visor dividers can be ordered for existing sofas for mounting directly on the armrest top or for new orders for mounting on the beam, with or without armrests on each side respectively.

    Specification
    • SEAT HEIGHT: 46 cm 

      DEPTH: 67 cm 

      HEIGHT: 86 cm 

      SEAT DEPTH: 45 cm

      ACCESSORIES:

      Visor dividersArmrestsTablesFloor anchoring

      FRAME:

      Steel parts in silver-gray-white or black lacquer are standardOptional RAL upon request

      PADDING:

      Fully upholstered seat elements in widths 50 / 70 / 90 cmFire-retardant polyether

      TABLE TOPS:

      25x45 cm and 45x45 cmWhite laminate/white-painted edge (20 mm)Birch-Ash laminate/light-painted edge (20 mm)White compact laminate/black core (12 mm)

      OTHER:

      Beam length is adjusted according to selections made, support legs are used at >230 cmArmrests (B4 cm) come with black faux leather as standard (H67 cm from floor to top part), choose the same as seat elements depending on the selected faux leather

    Technical specification
    • Unique ref.BEAM
    • Product familyBEAM
    • Product groupSofa
    • TypeObject (single object)
    • Date of publishing2024-09-11
    • Edition number1
    • Height (mm)860
    • Depth (mm)670
    Related
    • Material mainFabric
    • Material secondaryMetal
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture

    Region availability

    Europe
    Denmark
    Finland
    Iceland
    Norway
    Sweden

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit