Publish your products
OKNOPLAST, window PAVA, fixed frame window
OKNOPLAST

OKNOPLAST, window PAVA, fixed frame window

5.0 out of 5 stars5.0(5 reviews)

PAVA.
created for energy

The geometric, energetic profile line of PAVA hides, within itself, evolving technological solutions. The new PAVA system is a combination of reinforcement systems proven over the years, and STV dry bonding technology, which together, result in significantly increased rigidity and structural stability.

Due to the bonding technology, the glass and profile become a single element, and the glass, which is a very rigid material, takes on much of the load. The central gasket guarantees even greater thermal insulation, and the lowered sash profile means more energetic, natural light in the interior.

Specification
      • State-of-the-art technological solution in tilt & turn windows.
      • Unique STV* glazing technology increases structural stability.
      • The combination of STV technology with uPVC composite and steel reinforcements allows for larger glazing of the sash thus allowing in more light.
      • The combination of multi-chamber profile technology with STV technology allows for windows with thermal parameters up to U = 0.13 adapted to passive buildings.
      • Additional 3 gasket in the frame increases the sound absorption of the structure and significantly improves its tightness.
      • Unique patented shape of profiles makes it ideal for high end residential projects.
      • Unique ColorFull technology makes the modern uPVC window get the perfect wooden look.
      • Optional modern effi AIR technological solution for effective and economic ventilation of the house without opening windows.

      THERMAL TRANSMITTANCE
      up to U = 0.13**

      SOUND PROTECTION
      up to STC 45 (OITC 38)***

      * For a 1-leaf window with a size of 800x800 mm.
      ** For a reference window with glass with 4/18/4/18/4 Ug=0,5 W/(m²K) with warm frame psi = 0,03
      *** For a reference window with 4/18/3/16/3 glazing

Technical specification
  • Unique ref.oknoplast-window-pava-fixed-frame-window
  • Product familyWindows (PVC)
  • Product groupPAVA
  • TypeBuilding Material
  • Date of publishing2022-11-16
  • Edition number1
Links
Related
  • Material mainPVC
  • Material secondaryGlass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWindows - Fixed Frames
  • IFC classificationWindow
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows

Region availability

Europe North America
France
United States
Germany
Ireland
Italy
Poland
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit