Publish your products
TracPipe® System | Regulator 2 PSI
TracPipe® System | Regulator 2 PSI
TracPipe® System | Regulator 2 PSI
TracPipe® System | Regulator 2 PSI
TracPipe® System | Regulator 2 PSI
TracPipe® System | Regulator 2 PSI
TracPipe® System | Regulator 2 PSI
    OmegaFlex

    TracPipe® System | Regulator 2 PSI

    TracPipe® CounterStrike® 2 PSI gas regulators are line regulators designed to reduce elevated 2 PSI line pressure down to standard appliance pressure (usually 8'' w.c.) They feature factory-approved vent limiters and allow for the installation of smaller diameter gas piping to feed your connected appliances safely and efficiently. 

    Key Regulator Specs & Models

    • Function: Steps down elevated 2 PSI pressure to an outlet pressure of roughly 8'' water column for indoor appliances. 
    • Integrated Limiters: Includes factory-approved vent limiters. They eliminate the need for running costly vent lines to the outside, provided you follow local and national fuel gas codes. 
    • Common Models:
      • FGP-REG-3: Designed for smaller loads (capacity up to 250 MBTU/h).
      • FGP-REG-5A / FGP-REG-5P: Standard intermediate sizes (supporting loads up to 550 MBTU/h), usually configured with 3/4'' connections.
      • FGP-REG-7L: Designed for heavy-duty residential or commercial applications (up to 1059 MBTU/h) with 1'' connections. 
    Specification
    • Part Number     Capacity
           MBTU/h**
           Size     Weight Lbs.
      FGP-REG-3     250     1/2″     .8
      FGP-REG-3P     368 LP     1/2″     .8
      FGP-REG-5A     550     3/4″     1.9
      FGP-REG-5P     836 LP     3/4″     1.9
      FGP-REG-7L     1000     1″
          1.6

      **Capacity is total load as line pressure regulator. (Capacity decreases for single appliance load. Contact factory.)

    Technical specification
    • Unique ref.tracpipe-regulator-2-psi-tracpipe-system
    • Product familyFlexible Gas Piping Systems
    • Product groupRegulator, 2 PSI
    • TypeObject (single object)
    • Date of publishing2026-07-01
    • Edition number1
    Classification
    • BIMobject CategoryHVAC - HVAC Piping

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit