Publish your products
8MP Cloud IP Dome Camera oe-cc51d8
OpenEye

8MP Cloud IP Dome Camera oe-cc51d8

Equipped with an 8MP lens, the OE-CC51D8 cloud camera features onboard recording, dedicated analytics processor, and all the benefits of OpenEye Web Services.

Key features of OE-CC51D8

High Dynamic Range- Achieve crystal clear image clarity in diverse lighting.

Onboard Recording- Record directly on the camera and access video seamlessly from the cloud.

Advanced Analytics- Get a more intelligent & aware solution with advanced analytics processing.

Specification
  • Environment: Outdoor
    Maximum Resolution: 
    3840x2160
    Maximum Framerate: 
    30FPS @ 3840x2160
    Lens: 
    3 ~ 9mm, AF, Motorized Zoom Lens
    Field of View: 
    115° ~ 36°
    Pan/Tilt/Rotate: 
    Pan: 350° | Tilt: 90° | Rotate: 180°
    Ingress Protection: 
    IP67
    Impact Rating: 
    IK10
    Alarm I/O: 
    2 / 2
    Power Source: 
    PoE 802.3af* / PoE+ 802.3at / 12vDC
    Power Consumption: 
    12vDC: 19.2W Max / PoE+ 802.3at: 22W Max
    Operating Temperature: 
    IR Off: -22°~140°F (-30° ~ 60°C) | IR On: -40°~122°F (-40° ~ 50°C)
    Dimensions: 
    W: 6.1 x H: 4.1 (155 x 103mm)
    Weight: 
    2lbs (1kg)
    Certifications: 
    UL / cUL / UKCA / CE / FCC Part 15, Subpart B, Class A
    Country Of Origin: 
    Taiwan
    NDAA Compliant: 
    Yes

Technical specification
  • Unique ref.8mp-cloud-ip-dome-camera-oe-cc51d8
  • Product familyCameras
  • Product groupDome
  • TypeObject (single object)
  • Date of publishing2025-11-11
  • Edition number1
Related
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 23 13
  • CSI MasterFormat 2014 TitleVideo Surveillance Control and Management Systems
  • OmniClass Number23-29 11 00
  • OmniClass TitleSecurity Detection and Monitoring

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit