Optimal Office 100 Fire is a double-glazed system of fixed aluminum and glass fire walls. It is a muntin-free system, guaranteeing the impression of delicacy and maximum illumination of the rooms.
Its innovative design, double-glazed construction, perfectly combines high acoustic sound insulation, elegance and lightness with excellent parameters confirming the safety of use.
The IVc usage category according to ETAG 003, confirmed by the Building Research Institute, allows the use of muntin-free aluminum and glass walls Optimal Office 100 Fire on the edges of the ceilings, without the need for a balustrade.
Compatibility of systems, freedom of interior design
Double-glazed Optimal Office 100 Fire and Optimal Office 100 as well as single-pane systems Optimal Office 30 and Optimal Office 30 Fire are fully compatible with each other.
Due to common external elements, such as gaskets and glazing beads, the fire wall of the Optimal Office 100 system in its appearance is identical to the fire wall of the OPTIMAL Office 100 Fire system.
Our solutions do not require a compromise between the appearance of a “clumsy” fire glass wall, separating escape routes and corridors. Our fire and classless walls, after installation, look the same, are delicate and aesthetic in their appearance, and at the same time safe and durable.
Region availability
| Europe | Asia | Africa |
|---|---|---|
Åland Islands | Bahrain | Algeria |
Albania | Iran | Egypt |
Andorra | Iraq | Libya |
Austria | Israel | Mauritania |
Belarus | Jordan | Morocco |
Belgium | Kuwait | South Africa |
Bosnia and Herzegovina | Lebanon | Tunisia |
Bulgaria | Oman | |
Croatia | Qatar | |
Cyprus | Saudi Arabia | |
Czech Republic | Türkiye | |
Denmark | United Arab Emirates | |
Estonia | Yemen | |
Faroe Islands | ||
Finland | ||
France | ||
Germany | ||
Gibraltar | ||
Greece | ||
Guernsey | ||
Hungary | ||
Iceland | ||
Ireland | ||
Isle of Man | ||
Italy | ||
Jersey | ||
Latvia | ||
Liechtenstein | ||
Lithuania | ||
Luxembourg | ||
Malta | ||
Moldova | ||
Monaco | ||
Montenegro | ||
Netherlands | ||
North Macedonia | ||
Norway | ||
Poland | ||
Portugal | ||
Romania | ||
San Marino | ||
Serbia | ||
Slovakia | ||
Slovenia | ||
Spain | ||
Svalbard and Jan Mayen | ||
Sweden | ||
Switzerland | ||
Ukraine | ||
United Kingdom | ||
Vatican City |