Publish your products
Tee - 90T - Blueline Socket Fusion
Orion

Tee - 90T - Blueline Socket Fusion

Acid Waste Socket Fusion System

Hermetically sealed drainage system
Socket fusion drainage systems using polypropylene or PVDF piping are durable, strong and tamper-proof. Heat fusion forms a complete hermetically sealed system which makes socket fusion systems ideal for severe usage applications.

Socket fusion type pipe and fittings are joined by heat fusing the polypropylene or polyvinylidene fluoride material with an Orion thermostatically controlled heat tool. In a semimolten state, pipe and fittings are easily joined to form a strong and permanent sealed joint. PVDF fittings and pipe are also available in the socket fusion joining system. However, because PVDF and PP are dissimilar materials they will not fuse together.

Check these outstanding features of Orion's time tested socket fusion systems.

Features:
  • Fast and easy to install. Only 15-35 seconds per joint is all it takes after the heat-fusing tool has warmed up
  • Several models of economical heat fusing tools are readily available from Orion
  • Completely sealed for strength and durability
  • Forms true hermetically sealed joint
  • All identical material, no electrolysis, no metal in joint
  • Ideal for severe use applications
  • Orion fusion systems meet ASTM D2657 standards in their entirety
Technical specification
  • Unique ref.bl-sf-90t
  • Product familyPipework Fittings
  • Product groupBlueline® Socket Fusion Chemical Waste Systems
  • TypeObject (single object)
  • Date of publishing2017-12-01
  • Edition number1
Related
  • Material mainPolypropylene
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit