Publish your products
Cup Sink, Oval, Laboratory, Horizontal Outlet, 3 IN x 9 IN x 5 IN - CS6
Cup Sink, Oval, Laboratory, Horizontal Outlet, 3 IN x 9 IN x 5 IN - CS6
    Orion

    Cup Sink, Oval, Laboratory, Horizontal Outlet, 3 IN x 9 IN x 5 IN - CS6

    This oval, laboratory cup sink measures 3 inches by 9 inches and is 5 inches deep. It is made from durable, black polyethylene, comes with a black polyethylene stopper and strainer, and features a horizontal outlet.

    Specification
    • Features

      • 3 IN x 9 IN x 5 IN
      • Oval
      • Black polyethylene
      • Horizontal outlet
    Technical specification
    • Unique ref.Cup-Sink-Oval-Laboratory-Horizontal-Outlet-3x9x5in-cs6
    • Product family High Purity Piping and Fittings and Lab Accessories
    • Product groupLaboratory Sinks
    • TypeObject (single object)
    • Date of publishing2026-05-11
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Pipes
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • OmniClass Number23-31 13 19
    • OmniClass TitleSpecialty Sinks

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit