Publish your products
Dilution Tanks - T12
Dilution Tanks - T12
    Orion

    Dilution Tanks - T12

    T12 Point-of-Use Dilution Tanks are designed to receive, dilute, and neutralize corrosive and harmful chemical wastes before allowing such materials to be discharged into public sewers or the environment. These 6 USG tanks are seamless with uniform wall thickness. They have a single side MIP inlet with dip tube and single MIP outlet as standard. All penetrations are heat fused to the tank wall. The tank cover is a gasketed lock-down style. Select from 1-1/2 in. or 2 in. connection size.

    Specification
    • Features

      • Rotationally molded from virgin PE for seamless, uniform, and defect-free construction
      • Single side MIP inlet with dip tube and single MIP outlet as standard
      • Tank cover is a gasketed lock-down style
      • Select from 1-1/2 in. or 2 in. connection size
    Technical specification
    • Unique ref.dilution-tanks-t12
    • Product familyDrainage Solutions
    • Product groupDrainage Tanks and System Monitoring
    • TypeObject (single object)
    • Date of publishing2024-05-06
    • Edition number1
    Classification
    • BIMobject CategoryPlumbing - Other
    • Uniclass 2015 CodePr_60_50_96
    • Uniclass 2015 DescriptionWater tanks and cisterns
    • OmniClass Number23-27 29 19
    • OmniClass TitleTanks

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit