Publish your products
Floor Drains Blueline FRPP/SF
Floor Drains Blueline FRPP/SF
Floor Drains Blueline FRPP/SF
Floor Drains Blueline FRPP/SF
    Orion

    Floor Drains Blueline FRPP/SF

    Blueline FRPP Floor Drains are used in chemical waste drainage applications such as laboratories in schools, universities, and research facilities. They're molded from proxylene blueline resin, a flame retardant thermoplastic material with excellent resistance to most common and organic mineral acids and their salts, strong and weak alkalis, and most organic chemicals. Joining is done with the Socket Fusion method which provides strong, durable, and permanently sealed joints in chemical waste drainage systems. This heat fusion method uses a thermostatically controlled heat tool for quickly creating tamper-proof joints for above and below-ground applications.

    Specification
    • Features

      • Joined with Socket Fusion method which provides strong, durable, and hermetically-sealed joints
      • Made from flame retardant and chemical resistant Blueline FRPP
      • Available in 2 in., 3 in., 4 in., and 6 in. sizes
      • Used in chemical waste drainage applications
    Technical specification
    • Unique ref.Floor-Drains-Blueline-FRPP-SF
    • Product familyDrainage Solutions
    • Product groupChemical Waste Drainage and Vents
    • TypeObject (single object)
    • Date of publishing2026-06-12
    • Edition number1
    Related
    • Material mainPolypropylene
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Pipes
    • IFC classificationPipe Fitting
    • Uniclass 2015 CodeAc_10_40_63
    • Uniclass 2015 DescriptionPipe fitting
    • OmniClass Number23-27 43 00
    • OmniClass TitlePipe Fittings
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit