This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Baklava Ceiling Lamp S

Unique ref.: Baklava-Ceiling-Lamp-S
Brand: Örsjö Belysning
Product family: Baklava
Product group: Pendant
Date of publishing: 2018-12-17
Edition number: 1
Type: Object (single object)
Download (3)
“Designing a lamp isn’t so difficult, but coming up with something new which stands out from the crowd is another matter entirely,” reflects Eero Koivisto on the conception of Baklava. The model was unveiled in 2011 as part of Claesson Koivisto Rune’s commission to design the highly renowned Nobis Hotel on Norrmalmstorg, Stockholm. The name is a nod to the Turkish pastry baked in different layers, which is reflected in the design of the shade. “When the model was finished it looked a bit like a sweet pastry, so we thought Baklava was a fitting name,” explains Eero. The aim was to create a lamp with a soft glare and a smooth character. The shade is crafted from multiple layers of textile which are draped and tied together at the top and bottom, and there is a red plexiglass disc placed under the light source which emits a soft, reddish-pink glow at the bottom when the lamp is lit. When the lamp is switched off, the fabric is white. “We wanted to create a more unconventional lamp for Hotel Nobis, so we started experimenting, before eventually deciding on the shade wrapped in fabric and the tied cords. The red filter makes the light even softer,” adds Eero. Available in different sizes, the model was originally designed for floors and tables, and at a later stage, a ceiling lamp was also conceived. The wide range of sizes and models enables a selection of inspiring group arrangements.

Design Claesson Koivisto Rune Electrical data Class II IP20 230V Description White textile cord. Triple layer shade in off-white textile. The shade changes colour when the light is on. Available in two sizes Connection Cable with ceiling socket length 1100 mm Mounting Ceiling hook Light source 1x2,2W LED E14 (S)


Material main: Fabric
Material secondary: Metal
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Lamp
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: Pr_70_70_46
Uniclass 2015 Description: Lamps
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass Number: 23-35 45 15
OmniClass Title: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
This product is available in:
Europe
  • Sweden

BIMobject®