This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Karamell Pendant

Unique ref.: ceiling-lamp-karamell
Brand: Örsjö Belysning
Product family: Karmell
Product group: Ceiling
Date of publishing: 2018-12-17
Edition number: 1
Type: Object (single object)
Download (4)
The pendant lamp Karamell gives a delicate light to the table when guests gather around, and it holds the wine glasses close at hand whenever an opportunity to make a toast comes along. Thus, the lamp has two features that together make it special. The raw brass and the delicate crystal glasses together become a unit of beautiful contrasts. Karamell spreads the light through the crystal, leaving shadows of flavor and sweetness.

Design Jonas Bohlin
Electrical data Class I IP20 230V
Description Glass hanger for 16 glasses. No ceiling cup
Connection 2 m transparent cord with ceiling socket
Mounting 2 m wire with loop
Light source 3x 5W LED E14, 1x9W LED E27 Clear dim tone
Weight 6 kg
Volume 0,22 m³


Material main: Brass
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Lamp
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: Pr_70_70_46
Uniclass 2015 Description: Lamps
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass Number: 23-35 45 15
OmniClass Title: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
This product is available in:
Europe
  • Sweden

BIMobject®