This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Hobo Wall Lamp

Unique ref.: Hobo-Wall-Lamp
Brand: Örsjö Belysning
Product family: Hobo
Product group: Wall
Date of publishing: 2018-12-17
Edition number: 1
Type: Object (single object)
Download (3)
The name Hobo refers to the old handicraft ”luffarslöjd”, metalcrafts made by hobos in the old days in Småland, where Swedish glassworks began. Hobos used to sleep in the heat of the furnaces in the hot glass studios, making wayward objects in bent metal wire. Hobo is a lamp made of opaque blown glass (blown at the glass studio Mickejohans in Örsjö) formed into a basket construction of brass. It is a real interplay between the materials and a clear proof of true craftsmanship. "I have searched the expression where there is some difference between each lamp. Since the brass cage only partially controls the glass, every lamp turns out into unique pieces. It all depends on how much air that is blown into the glass during production. A certain moment is captured and each and every one is unique” says Gustaf Nordenskiöld. Hobo is characterized by its weight and its details, two parameters that Hobo rather highlights than hides. Details become clear by visible bolts and heavy ropes. Two of the new models are having a suspension that can be compared to the stick the Hobos used carrying their bundles with. The lamp is carried by a curved brass hook. Here the weight gets visible. “It is as if the weight makes the form of the lamp”, Gustaf Nordenskiöld says.

Design Gustaf Nordenskiöld Electrical data Class I IP20 230V Description Rough brass and opal glass. Switch on top of the lamp Connection 2.5 m gold-coloured cord Mounting Cord and plug Light source Fixed LED-module 4W 130° included, 2700 Kelvin, dimmable.


Material main: Metal
Material secondary: Glass
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Lighting - Wall Mounted
IFC classification: Lamp
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: Pr_70_70_46
Uniclass 2015 Description: Lamps
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass Number: 23-35 45 15
OmniClass Title: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
This product is available in:
Europe
  • Sweden

BIMobject®