This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Moon Wall Lamp L359

Unique ref.: Moon-Wall-Lamp-L359
Brand: Örsjö Belysning
Product family: Moon
Product group: Wall lamp
Date of publishing: 2018-12-17
Edition number: 1
Type: Object (single object)
Download (2)
Moon is a solid construction made of brass with a clear light source. The uncluttered design creates the feeling of a floating luminant producing exciting reflections of light falling both backwards and forwards. The clear interplay between the light spread and the brass construction is a hallmark of Moon.  Moon is rated for use in bathrooms.

Design Michel Bussien and Peter Nilsson Electrical data Class I IP44 230V Description Rough brass Mounting Hard-wired Light source 1x 3,5W L: 300 mm S14d LEDinestra dimmable included/ 1x6,5W L:500 mm S14d LEDinestra dimmable included


Material main: Metal
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Lighting - Wall Mounted
IFC classification: Lamp
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: Pr_70_70_46
Uniclass 2015 Description: Lamps
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass Number: 23-35 45 15
OmniClass Title: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
This product is available in:
Europe
  • Sweden

BIMobject®