This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Pebble Plump Glass

Unique ref.: Pebble-Plump-Glass
Brand: Örsjö Belysning
Product family: Pebble
Product group: Ceiling lamp
Date of publishing: 2018-12-17
Edition number: 1
Type: Object (single object)
Download (3)
Pebble enables light to work in different ways, depending on the choice of material. Its shape encapsulates the light, which is distributed differently depending on whether the lamp is metal or glass. The glass version is mouth-blown, emitting an atmospheric, glimmering, broad blanket of light suitable for hotel lobbies or living rooms in the home, while the spun metal version’s narrow spot is ideal for settings requiring more targeted distribution of light, such as bars or reception desks. Pebble is designed by Joel Karlsson, who drew inspiration from the diverse qualities of the material as well as the lifework of the French designer, Serge Mouilles. “Among other things, I was inspired by Mouilles’ use of double-curved surfaces and the way he finished the metal,” explains Joel Karlsson. Pebble is equally impressive as a standalone lamp or when forming part of a group, where the materials complement one another.

Design Joel Karlsson Electrical data Class II IP20 230V Description Spun sheet, enamelled metal or hand-blown glass. Textile cord in warm grey or oxide red Connection Ceiling socket Light source Fixed 4W LED-module included (metal) 1,5W LED G9 included (glass)


Material main: Glass
Material secondary: Metal
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Lamp
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: Pr_70_70_46
Uniclass 2015 Description: Lamps
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass Number: 23-35 45 15
OmniClass Title: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
This product is available in:
Europe
  • Sweden

BIMobject®