This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

PJ 50 Ceiling Lamp

Unique ref.: PJ50-Ceilling-Lamp
Brand: Örsjö Belysning
Product family: PJ
Product group: Wall Lamp
Date of publishing: 2019-02-18
Edition number: 1
Type: Object (single object)
Download (2)
In the 1940s PeFeGe Eriksson in Stockholm began to manufacture what soon established a reputation for itself as a classic among industrial work lamps – an instantly recognisable icon that over the years has found a place in countless factories. Indeed, we’re proud to have a PeFeGe original on one of our own lathes here at Örsjö Belysning. Two Swedish architects, Ann Morsing and Beban Nord at Box Arkitekter, have risen to the challenge of updating this classic design to create a lamp to meet the new demands of today’s and tomorrow’s world – without compromising the distinctive appearance of the original that went out of production in the 1990s. “We could see the potential to transform the lamp into a product that would work in interior decoration contexts, simply by giving its lines a slightly more sophisticated look,” explains Beban Nord of Box Arkitekter. Today the new updated PJ series – contemporary, timeless and equally at home in both domestic, office and public settings – is produced by Örsjö Belysning in Nybro, Sweden. Ideally suited to a wide variety of styles and surroundings, the lamp combines flair with function. The name PJ has been retained. “It’s the original name, and it seemed only natural to continue to use it,” Beban Nord says. The ceiling lamp comes in two versions: PJ52 with two arms and PJ52 with one. The design is suitable for use in many different settings, from domestic kitchens to reception desks or over a bar. These ceiling lamps can also be effectively and attractively combined in arrays of different lengths and colours. The PJ series is manufactured in a lacquered metal finish.

Design Box Arkitekter Electrical data Class II IP20 230V (cord) Class I IP20 230V (hard-wired) Description Enamelled metal in five colours. Nut behind wingnut tightens joints Connection 2.8 m cord or terminal block 3x2.5 mm² with option for further extensions Mounting By cord or hard-wired Light source 1x 7W LED E27 matt


Material main: Metal
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Lamp
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: Pr_70_70_46
Uniclass 2015 Description: Lamps
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass Number: 23-35 45 15
OmniClass Title: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
This product is available in:
Europe
  • Sweden

BIMobject®