Publish your products
Patch Panel with built in Cable Management, Clarity 5E & 6
Ortronics

Patch Panel with built in Cable Management, Clarity 5E & 6



Patch panel with cable management - Hinged Clarity panels include cable management panels to assist in applications with limited rear access. Panels can be terminated in the hinged down position while resting on management rings. Panels can also be mounted back to back on our 16.25” deep Mighty Mo racks. The panels come in Standard and High Density. Both Clarity high density and standard density patch panels with hinged cable management panels are component compliant to TIA/EIA Category 5e and Category 6 performance requirements. The High Density 24 port panel occupies two rack units, and measures 19" x 3.5". The High Density 48 port panel occupies 4 rack units and measures 19” x 7”. The Standard Density 24-port panel occupies 4 rack units and the standard density 48-port panel occupies 5 rack units. Jacks are grouped in six-port modules. It is part of the Clarity link and channel solution that provides significant installed performance headroom
  • Provides access to rear of panel from front side of rack: Supports applications with limited rear access.
  • Can be terminated in hinged down position: Quick and convenient cable termination.
  • ETL verified to TIA Category 5e and 6 component spec: Ensures component performance
  • Center tuned to Clarity patch cords: More transparent mated union.
  • Universally wired 110 termination: Supports T568A and T568B installs.
  • New IDC housing: Handles cable diameter range of 22-26 AWG
  • Supplied rear cable management: Supports good cabling practice.
Technical specification
  • Unique ref.ortronics-1006
  • Product familyDistribution Devices
  • Product groupCopper Patch Panels
  • TypeObject (single object)
  • Date of publishing2017-01-19
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit