Publish your products
Provino I Display Case
Provino I Display Case
Provino I Display Case
Provino I Display Case
Provino I Display Case
Provino I Display Case
Provino I Display Case
    Oscartek

    Provino I Display Case

    Perfect Display for fine dining.

    Bring your wine cellar to your customer with this elegant vertical display cabinet.

    This graceful display is a magnet in fine restaurants and can accommodate any foods besides wine, thanks to a split refrigeration system that controls each display chamber.

    Not only a proven profit center, it is the ultimate shopping experience. LED lighting as standard.

    Specification
    • STANDARD FEATURES:

      Solid Side

      • Dual Medium Temperature Version with intermediate

      double glass divider

      • Triple pane glass premium door

      • Steel load bearing structure

      • 3000°K LED lighting with dimmer switch

      • Touch Control

      • Ventilated cooling

      • interior vertical shelf support in stainless steel

      • adjustable feet

      • standard steel 304A

      • stainless steel interior and exterior

      • Stainless steel shelves adjustable in height on racks

      (4 shevles included per door)

      • programmed automatic electric defrost

      • Approvals: cETLus, ETL sanitation, certified CE

      • Self-contained

      • Condensate evaporator pan

    Technical specification
    • Unique ref.oscartek-provinoI
    • Product familyDisplay Coolers
    • Product groupProVino
    • TypeObject (single object)
    • Date of publishing2025-01-06
    • Edition number1
    Related
    • Material mainStainless steel 304
    • Designed inUnited States
    • Manufactured inItaly
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    United States

    Similar products

    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit