Publish your products
Sinfonia Silencia
Sinfonia Silencia

    Sinfonia Silencia

    Sinfonia Silencia is a strong sound-absorbing mineral ceiling (A-absorber). It has been optimized for use in spaces where concentration and stress reduction are key interior design elements, e.g. in open-plan offices and classrooms.

    Specification
    • Mineral tile Sinfonia Silencia

      Name: OWAcoustic mineral tile Sinfonia Silencia

      Collection: OWAlifetime collection

      Manufacturer: OWA

      Application: Ceiling system S 3, S 3 cliq, S 3a, S 3a cliq, S 15 cliq, S 15a cliq, S 15b


      Technical data:

      Mineral tile according to DIN EN 13964 and DIN 18177

      Proof of usability in accordance with EU Construction Products Regulation:

      CE marking and Declaration of Performance (DoP)

      Air permeability class: PM 1

      Formaldehyde class: FH 1

      VOC emissions: TVOC 1

      Design: Sinfonia, fleece-covered

      Colour: white finished

      Light reflection: approx. 87, white (ISO 7724-2, ISO 7724-3)

      Reaction to fire: A2-s1,d0 according to DIN EN 13501-1

      Edge:

      with Colour white 3, Square edge | 6, revealed edge 24 mm grid | 

      15, revealed edge 15 mm grid | 15b, revealed edge 15 mm grid

      with Colour grey and black 3, Square edge


      Thickness: 15 mm nom.

      Sound absorption:

      Alpha w = 1,0

      NRC = 1,0

      Sound reduction: 

      Dn,f,w = 24 dB

      CAC = 24 dB

      Humidity resistance: up to 95% RH

    Technical specification
    • Unique ref.SinfoniaSilencia
    • Product familyMineral ceilings
    • Product groupExposed systems
    • TypeObject (single object)
    • Date of publishing2025-11-25
    • Edition number1
    Related
    • Material mainMineral
    • Material secondaryMetal
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • Uniclass 2015 CodeSs_30_25_22
    • Uniclass 2015 DescriptionDemountable suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 23
    • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
    • OmniClass Number23-15 19 15 11 11
    • OmniClass TitleAcoustical Ceiling Tile