Publish your products
Desk CREW T
Desk CREW T
Desk CREW T
Desk CREW T
Desk CREW T
Desk CREW T

    Desk CREW T

    Smart and clever. Beautifully designed.

    Customizable, back-friendly, and comfortable to use! Bring more movement into your everyday work and use our CREW T sit-stand desk with its elegant T-shaped base.

    Specification
    • Key features of the CREW T desk system at a glance:

      • T-base frame with compact rectangular columns measuring 90 x 60 mm in a linear, symmetrical design
      • Electrically height-adjustable from 650 to 1300 mm, double telescopic, bottom-up
      • Rectangular table with a choice of 25 mm or 19 mm tabletop thickness
      • Widths: 800–2000 mm, depths: 800–1000 mm (special dimensions on request)
      • Collision protection thanks to Easy-Stop sensor
      • Synchronous start-up of both motors
      • Load capacity up to 100 kg
      • Running speed of 50 mm/s
      • Noise level ≤ 40 dB
      • Power consumption in standby mode < 0.3 W/h
      • Up/down hand switch control element with display and memory function
      • High quality and workmanship
      • Manufactured in Germany
      • Wide range of colors and finishes
      • Can be expanded with accessories for electrification and attachments
      • Fold-down side panels as standard from 1600 mm table width for space-saving storage and transport

    Technical specification
    • Unique ref.desk_Crew_T
    • Product familyoffice furniture
    • Product groupdesk
    • TypeObject (single object)
    • Date of publishing2025-09-11
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryWood
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_21
    • Uniclass 2015 DescriptionDesks, tables and worktops
    • CSI MasterFormat 2014 Code12 59 23
    • CSI MasterFormat 2014 TitleDesk System Furniture
    • OmniClass Number23-21 11 11 23
    • OmniClass TitleCommercial Desks

    Region availability

    Europe
    Austria
    Germany
    Netherlands
    Switzerland