Publish your products
Inti
PalmShield

Inti

Sleek and effective. Its square frame and slatted roof system provide reliable coverage while maintaining airflow and an open feel, making it an excellent choice for courtyards, seating areas, and pedestrian zones. Built from heavy-duty steel with a corrosion-resistant powder coat finish, the Inti is engineered for long-lasting performance in commercial, municipal, and institutional settings. Its versatile, modular design allows it to be used as a standalone unit or combined with multiple structures to define larger outdoor spaces.


Specification
    • Design: Clean, contemporary square-frame design.
    • Shade and Ventilation: Slatted roof system for shade and ventilation.
    • Extremely Durable: Durable steel construction for long-term stability.
    • Multiple Color Options: Powder-coated finish available in multiple colors.
    • Optional Rooftop Add-ons: PalmSHADE's products are available with an option of material add-ons, such as retractable screens.
    • Applications: Ideal for homes, multi-family residences, business parks, and playgrounds.
Technical specification
  • Unique ref.Inti-sunshade-structure
  • Product familySunshade Structure
  • Product groupSunshade
  • TypeObject (single object)
  • Date of publishing2026-04-21
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryAluminum
Classification
  • BIMobject CategoryLandscaping - Pergolas
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit