Publish your products
Mithra
PalmShield

Mithra

With the Mithra Shade Structure, you can enjoy years of comfortable outdoor relaxation around your home, commercial property, or public space. Fabricated using rust-resistant, powder-coated steel, its various parts are assembled using PalmSHADE's time-tested stainless steel hardware. This shade structure is ideal for customers who want filtered protection from the sun -- enough to yield shade while still allowing shafts of light into the rest area below. Prolonged exposure to the sun can cause a number of health issues, including: sun strokes, sunburns, dehydration, and even skin cancer. The best way to dodge these effects but still enjoy the outdoors is to have access to a shaded area. PalmSHADE's Mithra shade fixtures are great for decks, pool sides, parks, and gardens. We customize the spatial coverage of each sun shade to each installation site’s specific needs.

Specification
    • Striking Canopy Design: Sleek rectangular design with horizontal slat roof to protect and shade a large area.
    • Superb, Customizable Construction: Heavy-gauge steel construction for stability and durability. The height and canopy dimensions of this shade structure are custom-made to accommodate your installation site.
    • Shade, Air Movement, and Filtered Light: The infill of the canopy provides shade along with ventilation and filtered light.
    • Multiple Color Options: Powder-coated finish available in multiple color options. PalmSHADE can color your shade to match or complement its surroundings.
    • Optional Canopies: Distinguish your shaded area even further with a retractable screen, canopy, or sail. All available for PalmSHADE's products.
    • Applications: Perfect for walkways, plazas, courtyards, hotels, resorts, parks, and commercial sites.
Technical specification
  • Unique ref.Mithra-sunshade-structure
  • Product familySunshade Structure
  • Product groupSunshade
  • TypeObject (single object)
  • Date of publishing2026-04-22
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryAluminum
Classification
  • BIMobject CategoryLandscaping - Pergolas
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit