Publish your products
WhisperValue DC Fan/  Light Pick-A-Flow, 50-80-100 CFM

WhisperValue DC Fan/ Light Pick-A-Flow, 50-80-100 CFM

The WhisperValue® DC FV-0810VSSL1 exhaust fan/LED light is the ultimate low-profile spot ventilation solution, ideal for residential construction, including single-family homes, multi-family buildings, and manufactured homes.

Featuring a revolutionary ECM motor, SmartFlow™ technology, and Multi-Speed Control in an ultra-slim design, it is the lowest-profile ENERGY STAR®-rated fan, perfect for tight spaces and continuous ventilation requirements.

The WhisperValue® DC FV-0810VSSL1 stands out with two key features: Multi-Speed Control for ASHRAE 62.2 Compliance, allowing continuous operation at a lower preset level (0, 30-70 CFM) and boosting to 80 or 100 CFM when activated, and the Pick-A-Flow® Airflow Selector, which lets you customize the airflow to 80 or 100 CFM. Together, these features make it easy to meet diverse ventilation needs, ensure code compliance, and minimize callbacks.

Specification
  • Key Features

    • Multi-Speed Control – continuous airflow operation for ASHRAE 62.2 Compliance
    • Customizable Airflow with Pick-A-Flow® Selector: Select the CFM that suits your space—80 or 100 CFM—for precision airflow and optimal performance.
    • SmartFlow™ Technology: Automatically adjusts the fan’s speed to maintain peak performance, saving energy and ensuring the best CFM output.
    • Lowest Profile Design: With a housing depth of just 3-3/8", this is the slimmest ENERGY STAR® certified fan available, making it perfect for tight spaces and easy installation, even in 2x4 stud walls.
    • Integrated 10W dimmable LED chip panel with <1W LED night light for warm, energy-efficient illumination (night light must be wired separately)
    • Easy Installation: The unique L-shaped bracket offers strong support and simplifies installation, while its UL-approved design allows for ceiling or wall mounting.
    • Cost-Effective Wall Installation: Wall-mounted installation eliminates the need for expensive radiation dampers in fire-rated ceilings, making it an ideal choice for multi-family projects.
    • Code Compliance: Fully compatible with ASHRAE 62.2, IAP, California Title 24, CALGreen, and WA Ventilation Code, ensuring it meets the most stringent industry standards.
    • Warranty: 6 years ECM Motor, 5 years LED, 3 years all other parts
    • 24 gauge steel, fire code rated 4” oval to 3” round duct adapter, sold separately (model #FV-VS43R)
    • Transfer Register Box (model # FV-JD, sold separately), provides room-to-room powered circulation with ductless heat pumps
    • UL listed for use with the Panasonic Ceiling Radiation Damper (model # PC-RD05C5)
    • UL listed for tub/shower enclosure when GFCI protected
Technical specification
  • Unique ref.whispervalue-dc-fan--light-pickaflow-5080100-cfm
  • Product familyVentilation
  • Product groupFans
  • TypeObject (single object)
  • Date of publishing2025-11-21
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • ETIM CodeEC000532
  • ETIM NameFan
  • Uniclass 2015 CodePr_65_67_29
  • Uniclass 2015 DescriptionFans
  • CSI MasterFormat 2014 Code11 30 34
  • CSI MasterFormat 2014 TitleResidential Ceiling Fans
  • OmniClass Number23-33 31 19
  • OmniClass TitleFans

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States