Publish your products
S MiWo MXL wall sandwich panel
S MiWo MXL wall sandwich panel
S MiWo MXL wall sandwich panel
    ARPANEL

    S MiWo MXL wall sandwich panel

    The ARPANEL S MiWo and S MiWo MXL wall sandwich panels are made up of two facings (the inner and outer ones) of galvanised and coated steel sheet and a mineral wool structural and insulation core. The core ensures excellent fire-resistance as well as superior thermal and sound insulation and, combined with the top quality galvanised steel sheet, ensures high mechanical strength and durability for long service life of the building finished with ARPANEL sandwich panels. The design of the sandwich panels allows for quick and simple installation in both horizontal and vertical system. All these factors make the ARPANEL S MiWo and MiWo MXL wall sandwich panels comply with the most stringent European standards. They work perfectly in facilities where fire safety is of key importance, such as external and internal partitions of fire separation. In addition to that, the ARPANEL S MiWo MXL sandwich panels with increased core density are the ideal solution when products with increased load capacity and mechanical strength are required in order to avoid the need to install additional structural elements.

    Specification
    • Thickness [mm] 100 120 150 160 180 200
      Fastening system Standard Standard Standard Standard Standard Standard
      Insulation core MiWo Mineral wool MiWo Mineral wool MiWo Mineral wool MiWo Mineral wool MiWo Mineral wool MiWo Mineral wool
      Panel width [mm] 1000/1100/1150 1000/1100/1150 1000/1100/1150 1000/1100/1150 1000/1100/1150 1000/1100/1150
      Available length [m] 2-14,5 2-14,5 2-14,5 2-14,5 2-14,5 2-14,5
      Thickness of ext. facing [mm] 0,5-0,7 0,5-0,7 0,5-0,7 0,5-0,7 0,5-0,7 0,5-0,7
      Thickness of int. facing [mm]0,5-0,70,5-0,70,5-0,70,5-0,70,5-0,70,5-0,7
      Core density kg/m3 113±10% 113±10% 113±10% 113±10% 113±10% 113±10%
      Weight kg/m2 20,3 22,6 26,1 27,2 29,5 31,8
      Heat-transfer coefficient Ud,S = W/(m2 x K) 0,4 0,33 0,27 0,25 0,22 0,2
      Fire resistance:
      Acc. PN-B-02867 NRO NRO NRO NRO NRO NRO
      Acc. PN-EN 13501-1 A2-s1,d0 A2-s1,d0 A2-s1,d0 A2-s1,d0 A2-s1,d0 A2-s1,d0
      Acc. PN-EN 13501-2 VERTICAL E120/EI 60 E 120/EI 120 E 240/EI 240 E 240/EI 240 E 240/EI 240 E 240/EI 240
      Acc. PN-EN 13501-2 HORIZONTAL E 60/EI 60 E 120/EI 120 E 240/EI 180 E 240/EI 180 E 240/EI 240 E 240/EI 240
      Acc. PN-EN 13501-5 Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable
      Proper acoustic insulation [Rw(C,Ctr) dB] 31 (-1;-3) 31 (-2;-3) 31 (-2;-3) 31 (-2;-3) 31 (-2;-3) 31 (-2;-3)
      Sound absorption [αw] 0,15 0,15 0,15 0,15 0,15 0,15


    Technical specification
    • Unique ref.s-miwo-mxl-wall-sandwich-panel
    • Product familySandwich panels
    • Product groupWall sandwich panel
    • TypeBuilding Material
    • Date of publishing2023-08-04
    • Edition number1
    Related
    • Material mainMineral wool
    • Material secondarySteel
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWalls - Sandwich Panels
    • IFC classificationWall
    • ETIM CodeEC011925
    • ETIM NameSandwich panel
    • Uniclass 2015 CodeSs_20_10_60_84
    • Uniclass 2015 DescriptionStructural insulated panel systems
    • OmniClass Number23-15 13 19
    • OmniClass TitleWall Panels

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Malta
    Netherlands
    Poland
    Portugal
    Romania
    Slovakia
    Slovenia
    Spain
    Sweden
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit