Publish your products
FUTURA WOOD ALUMINUM CLAD Lean lines and asimmetrical central stiles.
FUTURA WOOD ALUMINUM CLAD Lean lines and asimmetrical central stiles.
FUTURA WOOD ALUMINUM CLAD Lean lines and asimmetrical central stiles.
FUTURA WOOD ALUMINUM CLAD Lean lines and asimmetrical central stiles.
    Archived

    FUTURA WOOD ALUMINUM CLAD Lean lines and asimmetrical central stiles.

    Futura ensures the compositional harmony of the modern frame, with an asymmetric node in contemporary style, combining all the warmth and beauty that only wood can offer with the absolute durability and strength of aluminum.

    Aesthetic and performance towards the future

    Revolutionize the aesthetics and performance of your home with Futura wooden and aluminum windows. These innovative fixtures feature an asymmetric central node for a unique and contemporary design. Made with high-quality laminated wood and aluminum cladding, they offer an exceptional combination of elegance and durability.

    Each lifestyle has a PB style

    Wood aluminum is warm like wood and strong like aluminum. Suitable for the architectural needs of every building thanks to the possibility of two-tone solutions, it boasts a wide variety of styles: from wood essences - oak, chestnut, meranti, pine, and finger-joint pine - to the possibility of customizing every aspect of the window, including the glass stop.


    Specification
    • FUTURA Wood Aluminium Clad Window Certifications

      Air Permeability Resistance Class*: Class 4 Water Tightness Resistance Class*: E750 Wind Load Resistance Class*: Up to 2.1 m² Class C5. Above 2.1m² up to 2.5m² Class C4

      Acoustic Reduction Certification**: Up to 43dB for 74mm thickness sections and up to 44dB for 84mm thickness sections

      Thermal Performance Certifications** (Achievable Uw values):

      • 1.2 W/m²K in the version with 68mm thickness • 0.9 W/m²K in the version with 84mm thickness

      Solar Factor: G=0.35

      • As per certifications in our possession issued by the ROSENHEIM Institute

      ** As per certifications in our possession issued by the GIORDANO Institute

      Furthermore, all our windows are CE marked, according to the law, to ensure maximum peace of mind and safety.

    Technical specification
    • Unique ref.FUTURA-LEGNO-ALLUMINIO
    • Product familyWood Aluminium clad
    • Product groupFutura
    • TypeObject (single object)
    • Date of publishing2023-11-30
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminum
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryWindows - Tilt and Turn Windows
    • IFC classificationWindow
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit