An All-In-One dvLED Solution – Simplified
Refinio Media Wall by Peerless-AV® is a ready-to-install dvLED display solution that simplifies technology deployment while elevating the look and performance of modern, high-end meeting spaces. By combining a COB dvLED display, precision-engineered mounting system, and furniture-grade HPL cabinetry, Refinio delivers a premium, finished aesthetic with minimal room preparation.
Optional video conferencing and acoustic housing packages (108" VC models) further streamline integration – making Refinio a complete dvLED media wall solution from day one.
Purpose-Built for High-End Meeting Spaces
Executive Boardrooms
Deliver a commanding visual experience with a refined dvLED display solution designed to complement executive-level spaces.
Conference Rooms
Support high-impact presentations and video conferencing with a clean, integrated media wall that reduces visual clutter and installation complexity.
Training Facilities
Enable clear visibility, consistent performance, and reliable operation for training spaces where engagement and clarity are critical.
Three Sizes to Fit Any Space
Refinio Media Wall is available in multiple dvLED configurations to support a range of room sizes and viewing distances.
Region availability
| Europe | North America |
|---|---|
Åland Islands | Anguilla |
Albania | Antigua and Barbuda |
Andorra | Aruba |
Austria | Barbados |
Belarus | Belize |
Belgium | Bermuda |
Bosnia and Herzegovina | British Virgin Islands |
Bulgaria | Canada |
Croatia | Caribbean Netherlands |
Cyprus | Cayman Islands |
Czech Republic | Collectivity of Saint Martin |
Denmark | Costa Rica |
Estonia | Cuba |
Faroe Islands | Curaçao |
Finland | Dominica |
France | Dominican Republic |
Germany | El Salvador |
Gibraltar | Greenland |
Greece | Grenada |
Guernsey | Guadeloupe |
Hungary | Guatemala |
Iceland | Haiti |
Ireland | Honduras |
Isle of Man | Jamaica |
Italy | Martinique |
Jersey | Mexico |
Latvia | Montserrat |
Liechtenstein | Nicaragua |
Lithuania | Panama |
Luxembourg | Puerto Rico |
Malta | Saint Kitts and Nevis |
Moldova | Saint Lucia |
Monaco | Saint Pierre and Miquelon |
Montenegro | Saint Vincent and the Grenadines |
Netherlands | Saint-Barthélemy |
North Macedonia | Sint Maarten |
Norway | The Bahamas |
Poland | Trinidad and Tobago |
Portugal | Turks and Caicos Islands |
Romania | U.S. Virgin Islands |
Russia | United States |
San Marino | |
Serbia | |
Slovakia | |
Slovenia | |
Spain | |
Svalbard and Jan Mayen | |
Sweden | |
Switzerland | |
Ukraine | |
United Kingdom | |
Vatican City |