Publish your products
DS25 VCR/DVD/DVR Mount

DS25 VCR/DVD/DVR Mount

VCR attachment, adjustable in both height and width, these mounts accommodate most front-loading VCRs, VCPs, and DVD players. The security version uses tamper resistant adjustment screws, which lock the equipment in place. Kit includes all hardware for easy attachment to Peerless-AV TV mounts. All units are stackable except for the PM47 models.

Features

  • Security versions available
  • Accommodates most front loading VCRs and DVD players
  • Adjustable height and width
Specification
  • Product Specs

    • Color; Black
    • Finish; Powder Coat
    • Product Dimensions; 13.25 - 17.25 X 1.5 - 2.75" (337 - 438 X 38 - 70mm)
    • Max load; 50lb (22.7kg)

    Package Specs

    • Shipping Weight; 4lb (2kg)
    • Ship Dimensions; 6.5 x 4.0 x 14.5" (165.1 x 101.6 x 368.3mm)
    • UPC Code; 735029225867

    Variant ID: 29193699262579

    Variant SKU: DS25

    Type: Racks and Shelves

Technical specification
  • Unique ref.ds25
  • Product familyAdditional Products
  • Product groupAccessories
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-visual equipment supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit