Publish your products
IBA2AC In-Wall Accessory Box with 125V Duplex Power Receptacle

IBA2AC In-Wall Accessory Box with 125V Duplex Power Receptacle

Peerless-AV’s In-Wall Accessory Box with 125V Duplex Power Receptacle allows cables and cords to become virtually invisible. When combined with a Peerless-AV® wall mount, the In Wall Accessory Box provides the perfect behind-the-screen solution to conceal unsightly power and low voltage cables, like HDMI or RCA, behind flat panel displays, audio components or other devices. Complete with a receptacle knock-out for adding included duplex power module, the IBA2AC creates a professional look in any setting.

Features

  • Position horizontally or vertically to create the best look
  • Installs between 16" (406mm) wood stud centers when positioned vertically
  • Cable ties and grommet included for an organized finish
  • Heavy gauge cold rolled steel construction
  • Sleek design makes outside cable covers unnecessary
  • Component cables routed inside the wall
  • Low-profile design fits behind the thinnest mounts and flat panel displays
  • 15 Amp/125 Volt duplex receptacle power source with surge protection with NEMA 5-15R
Specification
  • Product Specs

    • Color; Black
    • Finish; High Gloss
    • Product Dimensions; 20.50" x 12.50" x 4.50" (520 x 317 x 114mm)

    Package Specs

    • Shipping Weight; 7lb (3.17kg)
    • Ship Dimensions; 12.3125 x 4.125 x 20.3125" (312.7 x 104.8 x 515.9mm)
    • UPC Code; 735029275817

    Variant ID: 34322263244931

    Variant SKU: IBA2AC

    Type: Cables / Cable Accessories

Technical specification
  • Unique ref.iba2ac
  • Product familyAdditional Products
  • Product groupAccessories
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectrical - Distribution

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City