Publish your products
MOD-FCS2KIT300 Modular Dual Pole Floor to Ceiling Mount Kit for 46" to 90" Displays

MOD-FCS2KIT300 Modular Dual Pole Floor to Ceiling Mount Kit for 46" to 90" Displays

Peerless-AV’s Modular Mount Series features a full range of products to fulfill multiple requirements with a limited number of components. The universality of the components allows you to configure your own custom flat-panel display or projector mounting solution for any application. The Modular Mount Series was developed with the professional AV installer in mind with a 2" (50mm) diameter Extension Pole that can be easily cut to length on the job site, making it ideal for new projects as well as for upgrading existing installations. The MOD-FCS2KIT300(-B) Floor-to-Ceiling Mount Kit helps eliminate guesswork, so you can create the perfect installation.

Features

  • Tilt range of +20°/-5°
  • Flat Floor and Ceiling plate mounts to wood or concrete
  • Chrome or Black Powder Coat poles
  • 211lb (96kg) max weight capacity (per display with up to 6 displays in back to back configuration or 3 displays on one side)
  • Universal VESA pattern from 200x200 to 600x400
  • 3M (118") pole length
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 90" to 46"
    • VESA Pattern; 200, 300 X 200, 300, 400 X 200, 400 X 300, 400, 600X400
    • Mounting Pattern; 600 X 400mm (23.620 X 15.750")
    • Weight Capacity; 211lb (192kg) per display
    • Finish; Powder Coat
    • Security Features; None
    • Tilt; +20°/-5°
    • Product Dimensions; 24.57 X 120.89 X 7.48" (624 X 3071 X 190mm)

    Package Specs

    • Shipping Weight; 57.1lb (25.95kg)
    • UPC Code; 735029301769

    Variant ID: 34322261573763

    Variant SKU: MOD-FCS2KIT300

    Type: Modular

Technical specification
  • Unique ref.mod-fcs2kit300
  • Product familyDigital Signage Solutions
  • Product groupModular Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-visual equipment supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City