Publish your products
PLCK-UNL SmartMount® Ceiling Mount with 1.5" NPS Coupler and Universal I-Shaped Adaptor for 32" to 90" Displays

PLCK-UNL SmartMount® Ceiling Mount with 1.5" NPS Coupler and Universal I-Shaped Adaptor for 32" to 90" Displays

Peerless-AV’s PLCK flat panel ceiling mount products and components utilize a 1.5" NPT pipe for versatility, support and connection. The 1.5" NPT threaded pipe makes it simple to customize each mount to your specific application. The PLCK-1 kit combines the PLCM-2 tilt box, fixed length 1.5" NPT column and 1.5' NPS coupler to easily retrofit existing installations. When combined with Peerless-AV’s PLP-UNL universal or dedicated display adaptor, it provides the perfect combination for retrofitting flat panel ceiling mounts in sports facilities, airports, lobbies or retail environments.

Features

  • Mount display in Landscape or Portrait orientation with dedicated adaptor plates
  • PLCK-1 requires universal or dedicated display adaptor plate to be purchased separately
  • Simple hook-on display installation
  • Universal models fit displays with mounting holes up to 730 x 405mm (28.75"W x 15.95"H)
  • 0° to 20° adjustable tilt and 360° swivel
  • Standard 1.5" NPT pipe included providing a 19.49" drop
  • Includes a 1.5" NPS threaded coupling enabling retrofit to existing 1.5" NPT or NPS connections
  • Integrated cable management protects, contains and conceals cables for a clean, professional installation
Specification
  • Product Specs

    • Minimum to Maximum Screen Size; 10" to 90"
    • Mounting Pattern; 730 X 405mm (28.75 X 15.94")
    • Weight Capacity; 150lb (57kg)
    • Color; Black
    • Finish; Powder Coat
    • Security Features; Security Hardware
    • Tilt; 20° fixed
    • Swivel Yaw; 360°
    • Distance from Ceiling; 30.35" (771mm)
    • Product Dimensions; 30.75 x 30.35 x 4.33" (781 x 771 x 110mm)

    Package Specs

    • Shipping Weight; 23.875lb (11Kg)
    • Ship Dimensions; 8.25 x 6.75 x 27.5" (209.6 x 171.5 x 698.5mm)
    • UPC Code; 735029248941

    Variant ID: 34322259837059

    Variant SKU: PLCK-UNL

    Type: Display Mounts and TV Mounts

Technical specification
  • Unique ref.plck-unl
  • Product familyMounting Solutions
  • Product groupCeiling Mounts
  • TypeObject (single object)
  • Date of publishing2024-10-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-visual equipment supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City