Publish your products
KIPC2555B-3 Peerless-AV® Portrait Back-to-Back Kiosks

KIPC2555B-3 Peerless-AV® Portrait Back-to-Back Kiosks

Make a statement with Peerless-AV's versatile digital signage kiosk. Designed to support two ultra-thin or thicker commercial displays, this kiosk accentuates the sleek look of the flat panel displays, while providing ample space to integrate a media player, interactive touch system, camera, etc., to create a complete interactive kiosk experience. Paired with a wide range of aesthetic options, this modular line of kiosks makes it easy to execute any advertising or branding strategy.

Product Features

  • Accommodates ultra-thin or deeper commercial displays up to 3" (76mm) thick, while accentuating the slim, curvature kiosk design
  • Designed with architectural aluminum and a 3/8" steel base plate that provides stability, strength and corrosion resistance
  • Two thermostat controlled fans quietly exhaust heat from inside the kiosk, ensuring proper airflow
  • Six outlet, UL- and cUL-approved surge suppressor with 6' cord to protect voltage-sensitive components from damaging power surges
  • Internal micro-adjustments allow for quick positioning of display within the kiosk window for flush alignment
  • Secured doors allow convenient access to the display, media player and other internal components for easy installation and maintenance
  • Stand-alone or fully integrated with display, audio components, media player and input components
  • Supports a wide range of aesthetic options including multiple colors, vinyl wraps, etc. to best match the environment or promote brand strategy
  • Pre-assembled to simplify installation of entire solution
  • High-performance, premium powder coat finish protects the unit and extends the product lifespan
  • Note: Kiosk enclosure does not include cover glass
Specification
  • Technical Information

    Display Size Supported 55"

    Orientation Portrait

    Maximum Load Capacity 125 lb

    Application/Usage

    • Kiosk
    • Digital Signage
    • Display
    • Flat Panel Display
    • Media Player
    • Camera
    • Commercial
    • Advertising

    Features

    • Powder Coated
    • Adjustable Height
    • Adjustable Depth
    • Lockable
    • Corrosion Resistant
    • Internal Component Tray
    • Flat Base
    • Keyed Alike Lock


    Physical Characteristics

    Color Family Black 

    Product Color Black

    Finishing Powder Coated

    Product Material

    • Aluminum
    • Steel

    Form FactorFloor Fixed/Freestanding

    Height 78.2" Width34" Depth19" Weight (Approximate)181 lb

    Miscellaneous

    Package Contents

    • Kiosk Enclosure
    • Display Mount
    • Installation Instructions
    • Mounting Hardware

    Certifications & Standards ADA

    Country of Origin United States

    Manufacturer Product Class Portrait

    TAA Compliant Yes

    Assembly Required No

    Environmental Compliance Restriction of Hazardous Substances (RoHS)

    Limited Warranty 5 Year

    Additional Warranty Information 5 years on metal components, 1 year on electronic components

Technical specification
  • Unique ref.portrait-back-to-back-kiosks-kipc2555b-3
  • Product familyKiosk Solutions
  • Product groupPortrait Kiosks
  • TypeObject (single object)
  • Date of publishing2026-01-09
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-visual equipment supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit