Publish your products
KIPC2555B-S-3 Peerless-AV® Portrait Back-to-Back Kiosks
KIPC2555B-S-3 Peerless-AV® Portrait Back-to-Back Kiosks
KIPC2555B-S-3 Peerless-AV® Portrait Back-to-Back Kiosks
KIPC2555B-S-3 Peerless-AV® Portrait Back-to-Back Kiosks
KIPC2555B-S-3 Peerless-AV® Portrait Back-to-Back Kiosks
KIPC2555B-S-3 Peerless-AV® Portrait Back-to-Back Kiosks
KIPC2555B-S-3 Peerless-AV® Portrait Back-to-Back Kiosks
KIPC2555B-S-3 Peerless-AV® Portrait Back-to-Back Kiosks

    KIPC2555B-S-3 Peerless-AV® Portrait Back-to-Back Kiosks

    Make a statement with Peerless-AV's versatile digital signage kiosk. Designed to support two ultra-thin or thicker commercial displays, this kiosk accentuates the sleek look of the flat panel displays, while providing ample space to integrate a media player, interactive touch system, camera, etc., to create a complete interactive kiosk experience. Paired with a wide range of aesthetic options, this modular line of kiosks makes it easy to execute any advertising or branding strategy.

    Product Features

    • Accommodates ultra-thin or deeper commercial displays up to 3" (76mm) thick, while accentuating the slim, curvature kiosk design
    • Designed with architectural aluminum and a 3/8" steel base plate that provides stability, strength and corrosion resistance
    • Two thermostat controlled fans quietly exhaust heat from inside the kiosk, ensuring proper airflow
    • Six outlet, UL- and cUL-approved surge suppressor with 6' cord to protect voltage-sensitive components from damaging power surges
    • Internal micro-adjustments allow for quick positioning of display within the kiosk window for flush alignment
    • Secured doors allow convenient access to the display, media player and other internal components for easy installation and maintenance
    • Stand-alone or fully integrated with display, audio components, media player and input components
    • Supports a wide range of aesthetic options including multiple colors, vinyl wraps, etc. to best match the environment or promote brand strategy
    • Pre-assembled to simplify installation of entire solution
    • High-performance, premium powder coat finish protects the unit and extends the product lifespan
    • Note: Kiosk enclosure does not include cover glass
    Specification
    • Technical Information

      Display Size Supported 55" 

      Orientation Portrait

      Maximum Load Capacity125 lb 

      Application/Usage

      • Kiosk
      • Digital Signage
      • Display
      • Flat Panel Display
      • Media Player
      • Camera
      • Commercial
      • Advertising

      Features

      • Flat Base
      • Adjustable Height
      • Adjustable Depth
      • Lockable
      • Corrosion Resistant
      • Powder Coated
      • Keyed Alike Lock
      • Internal Component Tray

      Physical Characteristics

      Color Family Silver

      Product Color Silver

      Finishing Powder Coated

      Product Material

      • Aluminum
      • Steel

      Form Factor Floor Fixed/Freestanding

      Height 78.2"Width 34"Depth 19" Weight (Approximate)181 lb

      Miscellaneous

      Package Contents

      • Kiosk Enclosure
      • Display Mount
      • Installation Instructions
      • Mounting Hardware

      Country of Origin United States Manufacturer 

      Product Class Portrait 

      TAA Compliant Yes

      Assembly Required No

      Environmental Compliance Restriction of Hazardous Substances (RoHS)

      Limited Warranty 5 Year

      Additional Warranty Information 5 years on metal components, 1 year on electronic components

      SKU: KIPC2555B-S-3

    Technical specification
    • Unique ref.portrait-back-to-back-kiosks-kipc2555b-s-3
    • Product familyKiosk Solutions
    • Product groupPortrait Kiosks
    • TypeObject (single object)
    • Date of publishing2026-01-09
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Audio-visual equipment supports

    Region availability

    Europe North America
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit