Publish your products
SR898 SmartMount® Flat Panel Cart for 55" to 110"+ Displays

SR898 SmartMount® Flat Panel Cart for 55" to 110"+ Displays

The SR898 SmartMount® Flat Panel Cart provides all of the necessary features to support your mobile display deployment, whether that’s in a boardroom or a classroom. The minimalistic, tubular design provides a clean aesthetic by hiding all cabling through the internal structure. The cart also includes a 20ft, 3-outlet power cord that is neatly stored in the rear hinging compartment. This protects the cord from damage, but also makes moving your display from room-to-room a breeze. The rear ABS molded cover helps hide any cabling, media players, or mini PCs, which means behind the display will not look cluttered if the cart is placed where the back is visible.

Features

  • Improved leg design offers better movement around the display, such as when using a touch display or presenting to an audience
  • Leg design also allows the cart to easily pass through doorways as small as 30" (762mm) wide
  • Tube design and spacing allows for an easier way of transporting the display thanks to flexible handling locations
  • Frame design of the cart is optimized for storing multiple carts in a reduced footprint
  • Includes a preinstalled, 20ft, 3-outlet power cord for the display, media players, or mini PCs
  • 32" x 11" fixed shelf provides a convenient place to set laptops, notebooks, pens, etc.
  • Removable rear cover sits behind the rear of the display and provides a clean, concealed area for managing cabling and components (Shelf is made of ABS plastic; materials do not degrade WiFi signals)
  • 3-outlet extension cord is preinstalled through the cart tubing
  • Height adjustment allows displays to be positioned 49.9" to 65.9" from the floor
  • Hinged rear cover provides hidden storage for the power cable when moving or storing the cart
  • The plug end and additional slack exits the cart tubing and is managed at the rear of the cart
  • 4" (102mm) dual-wheeled casters meet UL specifications and allow the cart to easily move across tile, carpet, and thresholds
  • Optional ACC-UCM accessory can be added to the rear of the cart for mounting of additional AV devices
  • Complies with all criteria including load, tip and caster testing under UL1678 standards
  • Complies with ADA Standards for Accessible Design, Section 308
Specification
  • Product Specs

    • Dimensions (W x H x D); 36.44" x 77.54" x 29.39" (926 x 1970 x 747mm)
    • Product Weight; 89lb (40.4kg)
    • Load Capacity; 300lb (136.1kg)
    • Finish; Textured Powder Coat
    • Available Colors; Black

    Package Specs

    • Package Size (W x H x D); 41.34" x 6.30" x 46.86" (1050 x 160 x 1190mm)
    • Package Ship Weight; 109lb (49.4kg)
    • Package UPC Code; 735029350972
    • Package Contents; Right and Left Frames, Upright Tube, Steel Shelf, Universal Display Adaptor, (2) Swivel Casters, (2) Locking Swivel Casters, (3) Outlet Extension Cord, ABS Rear Cover, Hardware & Instructions

    Variant ID: 43483998650499

    Variant SKU: SR898

    Type: Cart

Technical specification
  • Unique ref.smartmount-flat-panel-cart-for-55-to-110-displays-sr898
  • Product familyMounting Solutions
  • Product groupCarts & Stands
  • TypeDocumentation (info)
  • Date of publishing2024-10-22
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Audio-visual equipment supports

Region availability

Europe North America
Åland Islands
Anguilla
Albania
Antigua and Barbuda
Andorra
Aruba
Austria
Barbados
Belarus
Belize
Belgium
Bermuda
Bosnia and Herzegovina
British Virgin Islands
Bulgaria
Canada
Croatia
Caribbean Netherlands
Cyprus
Cayman Islands
Czech Republic
Collectivity of Saint Martin
Denmark
Costa Rica
Estonia
Cuba
Faroe Islands
Curaçao
Finland
Dominica
France
Dominican Republic
Germany
El Salvador
Gibraltar
Greenland
Greece
Grenada
Guernsey
Guadeloupe
Hungary
Guatemala
Iceland
Haiti
Ireland
Honduras
Isle of Man
Jamaica
Italy
Martinique
Jersey
Mexico
Latvia
Montserrat
Liechtenstein
Nicaragua
Lithuania
Panama
Luxembourg
Puerto Rico
Malta
Saint Kitts and Nevis
Moldova
Saint Lucia
Monaco
Saint Pierre and Miquelon
Montenegro
Saint Vincent and the Grenadines
Netherlands
Saint-Barthélemy
North Macedonia
Sint Maarten
Norway
The Bahamas
Poland
Trinidad and Tobago
Portugal
Turks and Caicos Islands
Romania
U.S. Virgin Islands
Russia
United States
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit