Publish your products
KHA CITY 26 A/M

KHA CITY 26 A/M

Series of lighting columns.
Specification
  • - Extruded aluminium profile housing, powder-coated ISO 9227/12944 - ISO 9223 (C5) - UV stabilised transparent polycarbonate diffuser - UV and heat stabilised high-transparency polycarbonate optics. The optical unit compartment features superior heat dissipation and IK10-rated impact resistance grating specific light distributions - The COMFORT options are designed to optimise visual comfort and reduce glare - Aluminium heat sink - Anti-ageing custom moulded silicone sealing gasket(s) - Technopolymer electrical gearbox - Integral surge protection device (SPD) against mains overvoltages up to 10 kV (CM/DM) - IP68-rated, loop-through, technopolymer box (WATER-STOP), connected with factory pre-wired H07RN-F cable to the luminaire, for cables Ø 7 - 13.5 mm - Stainless steel locking hardware - Floor mounting AISI 304 stainless steel flange plate - Concrete installation fixing rods are available as accessories (ordered separately) - Floor mounting stainless steel flange plate to match prefabricated plinths (Base FR) available as accessory for KHA CITY 12 and KHA CITY 12 COMFORT (ordered separately) - Bolt-on root galvanised steel plinth or stainless steel flange plate (anchor plugs not included) floor mounting options available as accessories for KHA CITY 26 e KHA CITY COMFORT 26 (ordered separately)
Technical specification
  • Unique ref.kha-city-26-am
  • Product familyUrban
  • Product groupBollard and column
  • TypeObject (single object)
  • Date of publishing2024-06-14
  • Edition number1
  • Height (mm)2600
  • Width (mm)155
  • Depth (mm)155
Related
  • Material mainAluminum
  • Material secondaryPolycarbonate
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • ETIM CodeEC000301
  • ETIM NameLuminaire bollard
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 33
  • CSI MasterFormat 2014 TitleWalkway Lighting
  • OmniClass Number23-35 47 11 21 11
  • OmniClass TitleLighting Bollards

Region availability

Europe Asia Africa Oceania
Åland Islands
Afghanistan
Algeria
American Samoa
Albania
Armenia
Angola
Australia
Andorra
Azerbaijan
Benin
Cook Islands
Austria
Bahrain
Botswana
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Fiji
Belgium
Bhutan
Burundi
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Guam
Bulgaria
Brunei
Cape Verde
Kiribati
Croatia
Cambodia
Central African Republic
Marshall Islands
Cyprus
China
Chad
Nauru
Czech Republic
Christmas Island
Comoros
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Niue
Faroe Islands
Hong Kong
Djibouti
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe