Publish your products
THEOS GLASS MINI SR/100 ZHAGA

THEOS GLASS MINI SR/100 ZHAGA

Series of LED street lighting luminaires.
Specification
  • - Die-cast aluminium housing, polyester powder coat finish ISO 9227/12944 - ISO 9223 (C5) - Coated die-cast aluminium captive trim, hinged to the housing - Coated die-cast aluminium pole-top adaptor for pole Ø 60 / 76 mm - High-transparency polycarbonate optics - The Secure Light Distribution (SLD) system guarantees uniform light distribution even in the remote case of LED failures - Anti-ageing custom moulded silicone sealing gasket(s) with resilient elastic return capacity - Extra clear, toughened, flat glass diffuser - The integral switch splitter automatically disconnects the driver from mains when opened - Built-in driver - Integral surge protection device (SPD) against mains overvoltages up to 10 kV (CM/DM) - Stainless steel locking hardware - Complete with 1 m H07RN-F 2x1.5 mm² or H07RN-F 4x1.5 mm² (dimmable options) cable, for mains connection without opening the luminaire - StReet optic options: SR/075 usually for narrow roads (0.5 ≥ L/H ≥ 0.75), SR/100 for two-lane roads (L/H = 1), SR/125 for wide streets and (L/H = 1.25), SR/150 for wide roads/parking lots (L/H = 1.5) schemes. L/H ratio (L-road width/H-pole height) - UNI 10819 light pollution standards compliant (0% ULOR rating) - Complete with NEMA socket connected to DALI driver and waterproof short-circuit cap for On/Off operation mode and SMART-compatible mounting solutions (NEMA options) - The ZHAGA versions are complete with a ZHAGA SOCKET located on the upper part of the appliance (ZHU - position UP) or positioned both in the upper and lower part of the appliance (ZHUD - Position UP + position DOWN) and D4i driver. They are installation-ready for "Radio Frequency node" solutions, twilight sensors, and other types of compatible sensors - The versions of ZHAGA with ZHAGA SOCKET positioned in both the upper and lower part of the appliance can work with either a pair of devices or with only one device positioned in one of the two sockets - Other colour temperatures (CCT) and colour rendering index (CRI) options available. Consult factory - Third-party controls NEMA 7-pin socket options available. Consult factory - CLO (Constant Light Output) options available. Consult factory - Design by SILVIA PAOLA PENNACCHIO
Technical specification
  • Unique ref.theos-glass-mini-sr100-zhaga
  • Product familyUrban
  • Product groupStreetlight
  • TypeObject (single object)
  • Date of publishing2024-06-14
  • Edition number1
  • Height (mm)195
  • Width (mm)280
  • Depth (mm)506
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • ETIM CodeEC000062
  • ETIM NameLuminaire for streets and places
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 19
  • CSI MasterFormat 2014 TitleRoadway Lighting
  • OmniClass Number23-35 47 11 21 23
  • OmniClass TitleStreet and Roadway Lighting Fixtures

Region availability

Europe Asia Africa Oceania
Åland Islands
Afghanistan
Algeria
American Samoa
Albania
Armenia
Angola
Australia
Andorra
Azerbaijan
Benin
Cook Islands
Austria
Bahrain
Botswana
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Fiji
Belgium
Bhutan
Burundi
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Guam
Bulgaria
Brunei
Cape Verde
Kiribati
Croatia
Cambodia
Central African Republic
Marshall Islands
Cyprus
China
Chad
Nauru
Czech Republic
Christmas Island
Comoros
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Niue
Faroe Islands
Hong Kong
Djibouti
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
North Korea
Mayotte
Montenegro
Oman
Morocco
Netherlands
Pakistan
Mozambique
North Macedonia
Palestine
Namibia
Norway
Philippines
Niger
Poland
Qatar
Nigeria
Portugal
Saudi Arabia
Republic of the Congo
Romania
Singapore
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe