Publish your products
Electrostatically dissipative, melamine faced chipboard (MFC) 19 mm: DecoBoard P2 ESA

Electrostatically dissipative, melamine faced chipboard (MFC) 19 mm: DecoBoard P2 ESA

Electrostatically dissipative particleboard with decorative melamine resin facing on both faces.
Specification
  • Areas of application: The products from our ESA system are indispensable wherever electrostatic charges are to be prevented. The conductive constituents ensure a reliable and simple earthing possibility for furniture, partition elements and panels at places of work in the microelectronics industry, in laboratories or central control rooms. Product features: easy care; electrostatically dissipative FSC-certified: yes PEFC certified: yes Reaction to fire: D-s2,d0 conforming to EN 13986 dependent on end use (Thickness: ≥ 9 mm / Gross density: ≥ 600 kg/m³) Formaldehyde emission class: E1 E05 Product standard: EN 14322 Formats: 2800 mm x 2100 mm; 5600 mm x 2100 mm
Technical specification
  • Unique ref.DecoBoard-P2-ESA-19-mm
  • Product familyMelamine faced boards
  • Product groupDecoBoard
  • TypeBuilding Material
  • Date of publishing2026-07-24
  • Edition number1
  • Depth (mm)19
Related
  • Material mainChipboard
  • Material secondaryLaminated Paper
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryBuilding Materials - Sheet Materials
  • IFC classificationMaterial
  • ETIM CodeEC003058
  • ETIM NameFibre- / chipboard
  • Uniclass 2015 CodePr_25_71_97
  • Uniclass 2015 DescriptionWood-based boards
  • CSI MasterFormat 2014 Code07 44 00
  • CSI MasterFormat 2014 TitleFaced Panels
  • OmniClass Number23-15 15 19
  • OmniClass TitleWall Coverings

Region availability

Europe Asia Oceania
Åland Islands
Bahrain
Australia
Albania
China
New Zealand
Andorra
Japan
Austria
Qatar
Belgium
Singapore
Bosnia and Herzegovina
Taiwan
Bulgaria
United Arab Emirates
Croatia
Cyprus
Czech Republic
Denmark
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Ireland
Isle of Man
Italy
Jersey
Liechtenstein
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit