Publish your products
Profilit™
Pilkington
Archived

Profilit™

A self-supporting glazing system, Pilkington Profilit™ Profiled Glass Architectural System offers a wide range of design options. With its significantly higher design flexibility, Pilkington Profilit™ Glass is an excellent alternative to glass block and other translucent materials. Pilkington Profilit™ Glass has been used for large glass facades and interior glass walls in Europe for more than 30 years, in a wide range of building types, including architectural and residential applications. Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®
Specification
  • Available in channel lengths up to 23 feet. Allows natural light in while maintaining privacy. Wired channels available for increased impact safety. Can be utilized in curved walls. Installs vertically or horizontally. Channels can be fully tempered. Aluminum perimeter frame provides structural strength. Excellent light transmission. Minimal maintenance. Energy efficient. Proven performance. Sound insulation.
Technical specification
  • Unique ref.Profilit
  • TypeBuilding Material
  • Date of publishing2016-08-01
  • Edition number1
Related
  • Material mainGlass
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - Partitions
  • CSI MasterFormat 2014 Code08 80 00
  • CSI MasterFormat 2014 TitleGlazing
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit