Publish your products
HYDRO Wall 73-48-400-ST12,5+RU12,5-BR-LV50
HYDRO Wall 73-48-400-ST12,5+RU12,5-BR-LV50
HYDRO Wall 73-48-400-ST12,5+RU12,5-BR-LV50

    HYDRO Wall 73-48-400-ST12,5+RU12,5-BR-LV50

    Placo solutions made of Moisture Resistant Plasterboard and Glass wool ISOVER, with performance against humidity for interior wall.
    Specification
    • The Placo Moisture Resistant wall system consists of Placo standard and marine plasterboard (12,5mm), rail (R48), stud frame (M48), accessories and mineral wool ISOVER. The configuration of this system results in a reduction of wall thickness compared to the conventional system. It is indicated for indoor environment and can be applied in wet areas.
    Technical specification
    • Unique ref.hydro_73-48-400-st125-ru125-br-lv50
    • Product familyWall
    • Product groupMoisture
    • TypeObject (single object)
    • Date of publishing2018-03-13
    • Edition number1
    • Height (mm)2.7
    • Depth (mm)73
    Related
    • Material mainPlaster
    • Material secondarySteel
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)20.65
    Classification
    • BIMobject CategoryWalls - Partitions
    • IFC classificationWall
    • UNSPSC nameDrywall
    • UNSPSC code30161503
    • Uniclass 2015 CodeEF_25_10
    • Uniclass 2015 DescriptionWalls
    • CSI MasterFormat 2014 Code09 29 00
    • CSI MasterFormat 2014 TitleGypsum Board
    • OmniClass Number23-15 11 11 11
    • OmniClass TitleGypsum Board Fixed Partitions
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America
    Brazil