Publish your products
HYDRO Shaft 83-70-400-RU12,5-BR-LV70
HYDRO Shaft 83-70-400-RU12,5-BR-LV70
HYDRO Shaft 83-70-400-RU12,5-BR-LV70

    HYDRO Shaft 83-70-400-RU12,5-BR-LV70

    Placo Solution made of Moisture Resistant plasterboard, rail and stud frame parallel to the existing structure. It is indicated for new works or reforms in indoor environment.
    Specification
    • The Placo Moisture Resistant shaft system consists of Placo marine plasterboard (12,5mm), rail (R48), stud frame (M48), accessories and mineral wool ISOVER. It is indicated for indoor environment and can be applied in wet areas.
    Technical specification
    • Unique ref.shaft_hydro_83-70-400-ru125-br-lv70
    • Product familyWall
    • Product groupMoisture
    • TypeObject (single object)
    • Date of publishing2018-03-06
    • Edition number1
    • Height (mm)2.55
    • Depth (mm)83
    Related
    • Material mainPlaster
    • Material secondarySteel
    • Designed inBrazil
    • Manufactured inBrazil
    • Weight Net (Kg)12.75
    Classification
    • BIMobject CategoryWalls - Partitions
    • IFC classificationWall
    • UNSPSC nameDrywall
    • UNSPSC code30161503
    • Uniclass 2015 CodeEn_80_96_80
    • Uniclass 2015 DescriptionShafts
    • CSI MasterFormat 2014 Code09 29 00
    • CSI MasterFormat 2014 TitleGypsum Board
    • OmniClass Number23-15 11 11 11
    • OmniClass TitleGypsum Board Fixed Partitions
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America
    Brazil
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit